1 # File: env.mk. This file contains all the paths and other ENV variables
3 #
4 # Module paths
5 #
7 # Directory where all internal software packages are located; typically
8 # those that are checked into version controlled repository. In this case all
9 # the OMX components and SDK/OMX demo.
10 INTERNAL_SW_ROOT = E:/EDMA/edma3_lld_02_11_07_01
12 # Directory where all external (imported) software packages are located; typically
13 # those that are NOT checked into version controlled repository. In this case,
14 # compiler tool chains, BIOS, XDC, Syslink, IPC, FC, CE, drivers, codecs, etc.
15 EXTERNAL_SW_ROOT = C:/PROGRA~1/TEXASI~1
17 # Destination root directory.
18 # - specify the directory where you want to place the object, archive/library,
19 # binary and other generated files in a different location than source tree
20 # - or leave it blank to place then in the same tree as the source
21 #DEST_ROOT = E:/Temp/edma3_lld_02_11_02_03
23 # Utilities directory. This is required only if the build machine is Windows.
24 # - specify the installation directory of utility which supports POSIX commands
25 # (eg: Cygwin installation or MSYS installation).
26 UTILS_INSTALL_DIR = $(EXTERNAL_SW_ROOT)/xdctools_3_25_00_48
28 # Set path separator, etc based on the OS
29 ifeq ($(OS),Windows_NT)
30 PATH_SEPARATOR = ;
31 UTILSPATH = $(UTILS_INSTALL_DIR)/bin/
32 else
33 # else, assume it is linux
34 PATH_SEPARATOR = :
35 endif
37 # BIOS
38 bios_PATH = $(EXTERNAL_SW_ROOT)/bios_6_35_01_29
39 bios_INCLUDE = $(bios_PATH)/packages
41 # XDC
42 xdc_PATH = $(EXTERNAL_SW_ROOT)/xdctools_3_25_00_48
43 xdc_INCLUDE = $(xdc_PATH)/packages
45 # EDMA3 LLD
46 edma3_lld_PATH = $(INTERNAL_SW_ROOT)
47 include $(edma3_lld_PATH)/packages/component.mk
49 #
50 # Tools paths
51 #
52 # Cortex-M3
53 CODEGEN_PATH_M3 = $(EXTERNAL_SW_ROOT)/TMS470~1.0
55 # Cortex-M4
56 CODEGEN_PATH_M4 = $(EXTERNAL_SW_ROOT)/TMS470~1.0
58 # Cortex-A8
59 CODEGEN_PATH_A8 = $(EXTERNAL_SW_ROOT)/TMS470~1.0
61 # Cortex-A15
62 CODEGEN_PATH_A15 = C:/PROGRA~1/GNUTOO~1/4F700~1.720
64 # ARM-9
65 CODEGEN_PATH_ARM9 = $(EXTERNAL_SW_ROOT)/TMS470~1.0
67 # DSP - Since same toolchain does not support COFF and ELF, there are two entries
68 # This would go away when one version supports both formats
69 CODEGEN_PATH_DSP = $(EXTERNAL_SW_ROOT)/C6000C~1.3
70 CODEGEN_PATH_DSPELF = $(EXTERNAL_SW_ROOT)/C6000C~1.3
73 # Commands commonly used within the make files
75 RM = $(UTILSPATH)rm
76 RMDIR = $(UTILSPATH)rm -rf
77 MKDIR = $(UTILSPATH)mkdir
78 ECHO = @$(UTILSPATH)echo
79 # MAKE = $(UTILSPATH)make
80 EGREP = $(UTILSPATH)egrep
81 CP = $(UTILSPATH)cp
83 # This is to avoid using full blown cygwin - chmod is really needed only linux
84 ifeq ($(OS),Windows_NT)
85 CHMOD = @echo
86 else
87 CHMOD = $(UTILSPATH)chmod
88 endif
90 #
91 # XDC specific ENV variables
92 #
94 # XDC Config.bld file (required for configuro) ; Derives from top-level omx_PATH
95 CONFIG_BLD_XDC_674 = $(edma3_lld_PATH)/packages/_config.bld
96 CONFIG_BLD_XDC_64p = $(edma3_lld_PATH)/packages/_config.bld
97 CONFIG_BLD_XDC_64t = $(edma3_lld_PATH)/packages/_config.bld
98 CONFIG_BLD_XDC_a8 = $(edma3_lld_PATH)/packages/_config.bld
99 CONFIG_BLD_XDC_arm9 = $(edma3_lld_PATH)/packages/_config.bld
100 CONFIG_BLD_XDC_66 = $(edma3_lld_PATH)/packages/_config.bld
101 CONFIG_BLD_XDC_m3 = $(edma3_lld_PATH)/packages/_config.bld
102 CONFIG_BLD_XDC_m4 = $(edma3_lld_PATH)/packages/_config.bld
103 CONFIG_BLD_XDC_a15 = $(edma3_lld_PATH)/packages/_config.bld
105 XDCPATH = $(bios_PATH)/packages;$(xdc_PATH)/packages;$(edma3_lld_PATH)/packages;
106 export XDCPATH
108 XDCROOT = $(xdc_PATH)
109 XDCTOOLS = $(xdc_PATH)
110 export XDCROOT
111 export XDCTOOLS
113 TMS470_CGTOOLS = $(CODEGEN_PATH_M3)
114 CGTOOLS = $(CODEGEN_PATH_DSP)
115 CGTOOLS_ELF = $(CODEGEN_PATH_DSPELF)
116 export TMS470_CGTOOLS
118 CODESOURCERYCGTOOLS = $(CODEGEN_PATH_A8)
119 export CODESOURCERYCGTOOLS
121 PATH += $(PATH_SEPARATOR)$(xdc_PATH)$(PATH_SEPARATOR)$(CODEGEN_PATH_M3)/bin
122 export PATH
124 # Nothing beyond this point