1 /*
2 * ======== package.xs ========
3 *
4 */
6 /*
7 * ======== getLibs ========
8 */
9 function getLibs(prog)
10 {
11 var bool = 0;
13 print ("Inside EDMA3 RM Sample App getLibs");
15 /* Prepare variables to form the library path within this package */
16 var name = "ti.sdo.edma3.rm.sample";
17 var lib = "lib/";
18 var target;
20 /* Devices supported */
21 var devices = [
22 'TMS320DA830',
23 'TMS320CTCI6498',
24 ];
26 /* Directories for each platform */
27 var dir = [
28 'da830/',
29 'tci6498/',
30 ];
32 /* Target name for each supported platform (as coming in the library name) */
33 var targ = [
34 '.a674',
35 '.a64P',
36 ];
38 for (var i = 0; i < devices.length; i++)
39 {
40 if (java.lang.String(Program.cpu.deviceName).equals(devices[i]))
41 {
42 /* Choose the selected platform */
43 lib = lib + dir[i];
44 target = targ[i];
45 bool = 1;
46 break;
47 }
48 }
50 if (bool == 0)
51 throw new Error('Unexpected value in "platform" parameter')
53 if (java.lang.String(Program.endian).equals("big")) {
54 print ("Big Endian Mode Selected");
55 target += "e";
56 }
58 switch (this.profile) {
59 case 'debug':
60 /* enable debug build for debug profile only */
61 print("i = " + i + ", target = " + target);
62 lib = lib + "Debug/" + name + target;
63 break;
65 default:
66 /* release profile for everything else */
67 print("i = " + i + ", target = " + target);
68 lib = lib + "Release/" + name + target;
69 }
71 print(" will link with " + this.$name + ":" + lib);
73 /* return the library name */
74 return (lib);
75 }