]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/edma3_lld.git/blobdiff - examples/edma3_driver/evmDRA72x_M4/rtsc_config/edma3_drv_bios6_tda2xx_m4_c0_st_sample.cfg
Revert "Merge branch 'master' into edma3_keystone2"
[keystone-rtos/edma3_lld.git] / examples / edma3_driver / evmDRA72x_M4 / rtsc_config / edma3_drv_bios6_tda2xx_m4_c0_st_sample.cfg
diff --git a/examples/edma3_driver/evmDRA72x_M4/rtsc_config/edma3_drv_bios6_tda2xx_m4_c0_st_sample.cfg b/examples/edma3_driver/evmDRA72x_M4/rtsc_config/edma3_drv_bios6_tda2xx_m4_c0_st_sample.cfg
deleted file mode 100644 (file)
index 3872ad7..0000000
+++ /dev/null
@@ -1,74 +0,0 @@
-/*use modules*/
-var Task = xdc.useModule ("ti.sysbios.knl.Task");
-var BIOS      = xdc.useModule ("ti.sysbios.BIOS");
-var Startup   = xdc.useModule ("xdc.runtime.Startup");
-var System    = xdc.useModule ("xdc.runtime.System");
-var Log       = xdc.useModule ("xdc.runtime.Log");
-var Hwi = xdc.useModule('ti.sysbios.hal.Hwi');
-var Semaphore = xdc.useModule('ti.sysbios.knl.Semaphore');
-var Cache0 = xdc.useModule('ti.sysbios.hal.Cache');
-var Error = xdc.useModule('xdc.runtime.Error');
-var HwiM3       = xdc.useModule('ti.sysbios.family.arm.m3.Hwi');
-var Program     = xdc.useModule("xdc.cfg.Program");
-var InitXbar    = xdc.useModule("ti.sysbios.family.shared.vayu.IntXbar");
-
-/* ISR/SWI stack        */
-Program.stack           = 0x4000;
-
-/* Heap used when creating semaphore's, TSK's or malloc() ... */
-Program.heap            = 0x15000;
-
-/*Program.sectMap[".ducatiBoot"]          = "L2_RAM";
-Program.sectMap[".bootVecs"]            = "L2_RAM";
-Program.sectMap[".ducatiGates"]         = "L2_RAM";
-*/
-
-/* enable print of exception handing info */
-HwiM3.enableException = true;
-
-/* DSP/BIOS expects this to set to 1 */
-var Core        = xdc.useModule('ti.sysbios.family.arm.ducati.Core');
-Core.id = 0;
-Core.ipuId = 1;
-/*
-var M3Hwi = xdc.useModule('ti.sysbios.family.arm.m3.Hwi');
-M3Hwi.resetVectorAddress = (Core.id + 1) * 0 + 0x20000400;
-M3Hwi.vectorTableAddress = M3Hwi.resetVectorAddress;
-*/
-/* USE EDMA3 Sample App */
-//xdc.loadPackage('ti.sdo.edma3.drv.sample');
-
-/* MMU/Cache related configurations                                           */
-var Cache1  = xdc.useModule('ti.sysbios.hal.unicache.Cache');
-var AMMU    = xdc.useModule('ti.sysbios.hal.ammu.AMMU');
-
-/* Enable the cache                                                           */
-Cache1.enableCache = true;
-
-//if (Core.id == 0)
-/*{
-       AMMU.mediumPages[1].pageEnabled = AMMU.Enable_YES;
-       AMMU.mediumPages[1].logicalAddress = 0x60000000;
-       AMMU.mediumPages[1].translatedAddress = 0x43300000;
-       AMMU.mediumPages[1].translationEnabled = AMMU.Enable_YES;
-       AMMU.mediumPages[1].size = AMMU.Medium_256K;
-       AMMU.mediumPages[1].L1_cacheable = AMMU.CachePolicy_NON_CACHEABLE;
-       AMMU.mediumPages[1].L1_posted = AMMU.PostedPolicy_NON_POSTED;
-       AMMU.mediumPages[1].L2_cacheable = AMMU.CachePolicy_NON_CACHEABLE;
-       AMMU.mediumPages[1].L2_posted = AMMU.PostedPolicy_NON_POSTED;
-}*/
-
-if (Core.id == 1)
-{
-       var GateDualCore = xdc.useModule('ti.sysbios.family.arm.ducati.GateDualCore');
-       GateDualCore.initGates = true;
-}
-
-Task.initStackFlag = false;
-Task.checkStackFlag = false;
-
-Hwi.initStackFlag = false;
-Hwi.checkStackFlag = false;
-
-var segPlacement = xdc.loadCapsule("app_mem_seg_placement_ipu1_0.cfg");
-segPlacement.init();
\ No newline at end of file