Merged from master, added a15 support for k2l, c66ak2e
[keystone-rtos/edma3_lld.git] / makerules / env.mk
index dcc37587d383e56d4aa17b2a32390a67e0fc2dbb..6cca5ca5f471148ba1fa4464da3b20ebfd35de5d 100755 (executable)
@@ -7,12 +7,12 @@
 # Directory where all internal software packages are located; typically 
 #  those that are checked into version controlled repository. In this case all
 #  the OMX components and SDK/OMX demo.
-INTERNAL_SW_ROOT = E:/EDMA/edma3_lld_02_11_07_01
+INTERNAL_SW_ROOT ?= E:/EDMA/edma3_lld_02_11_07_01
 
 # Directory where all external (imported) software packages are located; typically 
 #  those that are NOT checked into version controlled repository. In this case,
 #  compiler tool chains, BIOS, XDC, Syslink, IPC, FC, CE, drivers, codecs, etc.
-EXTERNAL_SW_ROOT = C:/PROGRA~1/TEXASI~1
+EXTERNAL_SW_ROOT ?= C:/PROGRA~1/TEXASI~1
 
 # Destination root directory.
 #   - specify the directory where you want to place the object, archive/library,
@@ -23,7 +23,7 @@ EXTERNAL_SW_ROOT = C:/PROGRA~1/TEXASI~1
 # Utilities directory. This is required only if the build machine is Windows.
 #   - specify the installation directory of utility which supports POSIX commands
 #     (eg: Cygwin installation or MSYS installation).
-UTILS_INSTALL_DIR = $(EXTERNAL_SW_ROOT)/xdctools_3_25_00_48
+UTILS_INSTALL_DIR = $(EXTERNAL_SW_ROOT)/xdctools_3_25_04_88
 
 # Set path separator, etc based on the OS
 ifeq ($(OS),Windows_NT)
@@ -35,11 +35,11 @@ else
 endif
 
 # BIOS
-bios_PATH = $(EXTERNAL_SW_ROOT)/bios_6_35_01_29
+bios_PATH = $(EXTERNAL_SW_ROOT)/bios_6_37_00_16_eng
 bios_INCLUDE = $(bios_PATH)/packages
 
 # XDC
-xdc_PATH = $(EXTERNAL_SW_ROOT)/xdctools_3_25_00_48
+xdc_PATH = $(EXTERNAL_SW_ROOT)/xdctools_3_25_04_88
 xdc_INCLUDE = $(xdc_PATH)/packages
 
 # EDMA3 LLD
@@ -51,10 +51,8 @@ include $(edma3_lld_PATH)/packages/component.mk
 #
 # Cortex-M3
 CODEGEN_PATH_M3 = $(EXTERNAL_SW_ROOT)/TIARMC~1.2
-
 # Cortex-M4
 CODEGEN_PATH_M4 = $(EXTERNAL_SW_ROOT)/TIARMC~1.2
-
 # Cortex-A8
 CODEGEN_PATH_A8 = $(EXTERNAL_SW_ROOT)/TIARMC~1.2
 # Cortex-A8 GCC
@@ -62,6 +60,8 @@ CODEGEN_PATH_A8_GCC = C:/PROGRA~1/GNUTOO~1/4F700~1.720
 
 # Cortex-A15
 CODEGEN_PATH_A15 = C:/PROGRA~1/GNUTOO~1/4F700~1.720
+# Cortex-A15_GCC
+CODEGEN_PATH_A15_GCC = $(EXTERNAL_SW_ROOT)/gcc-linaro-arm-linux-gnueabihf-4.7-2013.03-20130313_linux/
 
 # ARM-9
 CODEGEN_PATH_ARM9 = $(EXTERNAL_SW_ROOT)/TIARMC~1.2