diff --git a/packages/ti/sdo/edma3/drv/docs/EDMA3_Driver_Doxygen.cfg b/packages/ti/sdo/edma3/drv/docs/EDMA3_Driver_Doxygen.cfg
index 3110701047273c2728d91d608f1a2057cfc15ac2..0bc4f0bfe52da7c9f507cf6f96a66ffaea540f5f 100755 (executable)
# This could be handy for archiving the generated documentation or
# if some version control system is used.
-PROJECT_NUMBER = 02.11.03
+PROJECT_NUMBER = 02.11.04
# The OUTPUT_DIRECTORY tag is used to specify the (relative or absolute)
# base path where the generated documentation will be put.