Documents updated for release 02.11.04.01
[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / drv / docs / EDMA3_Driver_Doxygen.cfg
index 3110701047273c2728d91d608f1a2057cfc15ac2..0bc4f0bfe52da7c9f507cf6f96a66ffaea540f5f 100755 (executable)
@@ -31,7 +31,7 @@ PROJECT_NAME           = "EDMA3 Driver"
 # This could be handy for archiving the generated documentation or 
 # if some version control system is used.
 
-PROJECT_NUMBER         = 02.11.03
+PROJECT_NUMBER         = 02.11.04
 
 # The OUTPUT_DIRECTORY tag is used to specify the (relative or absolute) 
 # base path where the generated documentation will be put.