index 8e760e0ae7c8eb183e72d7903d286df46a72f40f..becc961d28b381e4099378958cf886cbf12f2104 100755 (executable)
* @brief This is the version string which describes the EDMA3 LLD along with the
* date and build information.
*/
-#define EDMA3_LLD_DRV_VERSION_STR "EDMA3 LLD Revision: 02.12.01.24"
+#define EDMA3_LLD_DRV_VERSION_STR "EDMA3 LLD Revision: 02.12.01.25"
/** @brief EDMA3 Driver Error Codes Base define */
* This is a mapping of the EDMA3 PaRAM set provided to the user
* for ease of modification of the individual fields
*/
-#ifndef _BIG_ENDIAN
+#if _BYTE_ORDER == _LITTLE_ENDIAN
/* LITTLE_ENDIAN_MODE */
typedef struct {
/** OPT field of PaRAM Set */
*/
volatile uint16_t cCnt;
} EDMA3_DRV_PaRAMRegs;
-#endif /* #ifndef _BIG_ENDIAN */
+#endif /* #if _BYTE_ORDER == _LITTLE_ENDIAN */
/**
* \brief Event queue priorities setup