[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / drv / sample / src / platforms / sample_tda2xx_cfg.c
diff --git a/packages/ti/sdo/edma3/drv/sample/src/platforms/sample_tda2xx_cfg.c b/packages/ti/sdo/edma3/drv/sample/src/platforms/sample_tda2xx_cfg.c
index cc1088be3c7e727ac24ca31a4cdaec824b9b8a2e..b0885c6aa61d3e054274cb4cb939f3dee7298637 100644 (file)
#define EDMA3_TC0_BASE_ADDR ((void *)(0x43400000))\r
#define EDMA3_TC1_BASE_ADDR ((void *)(0x43500000))\r
#elif ((defined BUILD_TDA2XX_IPU0) || (defined BUILD_TDA2XX_IPU1))\r
-#define EDMA3_CC_BASE_ADDR ((void *)(0x60000000))\r
-#define EDMA3_TC0_BASE_ADDR ((void *)(0x60100000))\r
-#define EDMA3_TC1_BASE_ADDR ((void *)(0x60200000))\r
+#define EDMA3_CC_BASE_ADDR ((void *)(0x63300000))\r
+#define EDMA3_TC0_BASE_ADDR ((void *)(0x63400000))\r
+#define EDMA3_TC1_BASE_ADDR ((void *)(0x63500000))\r
#else\r
#define EDMA3_CC_BASE_ADDR ((void *)(0x0))\r
#define EDMA3_TC0_BASE_ADDR ((void *)(0x0))\r