diff --git a/packages/ti/sdo/edma3/drv/sample/src/sample_arm_cs.c b/packages/ti/sdo/edma3/drv/sample/src/sample_arm_cs.c
index e118006eb34c6b645a50c604bbcd13c87c2afa3c..73ddd4f0227a1dbea26bd8746da40432d7b1c07d 100644 (file)
* for EDMA3_OS_PROTECT_INTERRUPT protection level).
* \return None
*/
-void edma3OsProtectEntry (unsigned int edma3InstanceId,
- int level, unsigned int *intState)
+void edma3OsProtectEntry (uint32_t edma3InstanceId,
+ int32_t level, uint32_t *intState)
{
if (((level == EDMA3_OS_PROTECT_INTERRUPT)
|| (level == EDMA3_OS_PROTECT_INTERRUPT_TC_ERROR))
* for EDMA3_OS_PROTECT_INTERRUPT protection level).
* \return None
*/
-void edma3OsProtectExit (unsigned int edma3InstanceId,
- int level, unsigned int intState)
+void edma3OsProtectExit (uint32_t edma3InstanceId,
+ int32_t level, uint32_t intState)
{
switch (level)
{
* \param mSecTimeout [IN] is wait time in milliseconds
* \return EDMA3_DRV_Result if successful else a suitable error code
*/
-EDMA3_DRV_Result edma3OsSemTake(EDMA3_OS_Sem_Handle hSem, int mSecTimeout)
+EDMA3_DRV_Result edma3OsSemTake(EDMA3_OS_Sem_Handle hSem, int32_t mSecTimeout)
{
EDMA3_DRV_Result semTakeResult = EDMA3_DRV_SOK;
unsigned short semPendResult;