diff --git a/packages/ti/sdo/edma3/rm/docs/EDMA3_RM_Doxygen.cfg b/packages/ti/sdo/edma3/rm/docs/EDMA3_RM_Doxygen.cfg
index 993ef8ac8131b5625190bd999a00824b43ae1411..b70c5f3403cf7edae0e9b64bf638257705d9d22c 100755 (executable)
# This could be handy for archiving the generated documentation or
# if some version control system is used.
-PROJECT_NUMBER = 02.11.02
+PROJECT_NUMBER = 02.11.03
# The OUTPUT_DIRECTORY tag is used to specify the (relative or absolute)
# base path where the generated documentation will be put.