]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/edma3_lld.git/blobdiff - packages/ti/sdo/edma3/rm/edma3_common.h
Misra C Fixes
[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / rm / edma3_common.h
index e7087060deb38c71ed12dcb1e0427eda4e6be0a2..07f8c74a47163b14211aee7b5565e5529d90e69a 100755 (executable)
@@ -164,27 +164,27 @@ typedef void    *EDMA3_OS_Sem_Handle;
  * available Transfer Controllers).
  */
 /**  EDMA3 Completion Handler ISR Routine */
-extern void lisrEdma3ComplHandler0 (uint32_t arg);
+extern void lisrEdma3ComplHandler0 (uint32_t edma3InstanceId);
 
 /**  EDMA3 CC Error Interrupt Handler ISR Routine */
-extern void lisrEdma3CCErrHandler0 (uint32_t arg);
+extern void lisrEdma3CCErrHandler0 (uint32_t edma3InstanceId);
 
 /**  EDMA3 TC0 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC0ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC0ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC1 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC1ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC1ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC2 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC2ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC2ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC3 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC3ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC3ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC4 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC4ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC4ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC5 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC5ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC5ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC6 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC6ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC6ErrHandler0(uint32_t edma3InstanceId);
 /**  EDMA3 TC7 Error Interrupt Handler ISR Routine */
-extern void lisrEdma3TC7ErrHandler0(uint32_t arg);
+extern void lisrEdma3TC7ErrHandler0(uint32_t edma3InstanceId);
 
 /**
  * Defines for the level of OS protection needed when calling