[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / rm / sample / src / platforms / sample_ti814x_m3video_cfg.c
diff --git a/packages/ti/sdo/edma3/rm/sample/src/platforms/sample_ti814x_m3video_cfg.c b/packages/ti/sdo/edma3/rm/sample/src/platforms/sample_ti814x_m3video_cfg.c
index 6ac8914b8182ed2182d374a280e5d46490ed3951..822fdd4a66b86ede214389e14c935f97cdacfc30 100644 (file)
#define NUM_DSPS 1U
const uint32_t numDsps = NUM_DSPS;
+int8_t* getGlobalAddr(int8_t* addr);
+
+uint16_t isGblConfigRequired(uint32_t dspNum);
+
+/* Determine the processor id by reading DNUM register. */
+uint16_t determineProcId(void);
+
/* Determine the processor id by reading DNUM register. */
-uint16_t determineProcId()
+uint16_t determineProcId(void)
{
#if 0
volatile uint32_t *addr;
return core_no;
#endif
- return 4;
+ return 4U;
}
int8_t* getGlobalAddr(int8_t* addr)
{
(void) dspNum;
- return 0;
+ return 0U;
}
/* Semaphore handles */