diff --git a/packages/ti/sdo/edma3/rm/sample/src/sample_arm_cs.c b/packages/ti/sdo/edma3/rm/sample/src/sample_arm_cs.c
index d1e5ebd0989350a2740dd60bb7170888da3a2cf2..1fb92a6d79196decb6cef2cfb5439599609ea5ac 100644 (file)
* for EDMA3_OS_PROTECT_INTERRUPT protection level).
* \return None
*/
-void edma3OsProtectEntry (unsigned int edma3InstanceId,
- int level, unsigned int *intState)
+void edma3OsProtectEntry (uint32_t edma3InstanceId,
+ int32_t level, uint32_t *intState)
{
if (((level == EDMA3_OS_PROTECT_INTERRUPT)
|| (level == EDMA3_OS_PROTECT_INTERRUPT_TC_ERROR))
* for EDMA3_OS_PROTECT_INTERRUPT protection level).
* \return None
*/
-void edma3OsProtectExit (unsigned int edma3InstanceId,
- int level, unsigned int intState)
+void edma3OsProtectExit (uint32_t edma3InstanceId,
+ int32_t level, uint32_t intState)
{
switch (level)
{
* \param mSecTimeout [IN] is wait time in milliseconds
* \return EDMA3_RM_Result if successful else a suitable error code
*/
-EDMA3_RM_Result edma3OsSemTake(EDMA3_OS_Sem_Handle hSem, int mSecTimeout)
+EDMA3_RM_Result edma3OsSemTake(EDMA3_OS_Sem_Handle hSem, int32_t mSecTimeout)
{
EDMA3_RM_Result semTakeResult = EDMA3_RM_SOK;
unsigned short semPendResult;