PRSDK-3391 Removed unnecessary comments.
[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / rm / sample / src / sample_cs.c
index fb45e75b432123a12e472d3a0e4edd7160bb356a..e7b5a47afd2b32320ada2e80f9f660e4e4d12eb7 100755 (executable)
@@ -103,13 +103,11 @@ void edma3OsProtectEntry (uint32_t edma3InstanceId,
             /* Disable EDMA3 transfer completion interrupt only */\r
             case EDMA3_OS_PROTECT_INTERRUPT_XFER_COMPLETION :\r
                 disableXferCompInterrupt(edma3InstanceId);\r
-                //EventCombiner_disableEvent(ccXferCompInt[edma3InstanceId][region_id]);\r
                 break;\r
 \r
             /* Disable EDMA3 CC error interrupt only */\r
             case EDMA3_OS_PROTECT_INTERRUPT_CC_ERROR :\r
                 disableErrorInterrupt(edma3InstanceId);\r
-                //EventCombiner_disableEvent(ccErrorInt[edma3InstanceId]);\r
                 break;\r
 \r
             /* Disable EDMA3 TC error interrupt only */\r
@@ -178,13 +176,11 @@ void edma3OsProtectExit (uint32_t edma3InstanceId,
         /* Enable EDMA3 transfer completion interrupt only */\r
         case EDMA3_OS_PROTECT_INTERRUPT_XFER_COMPLETION :\r
             enableXferCompInterrupt(edma3InstanceId);\r
-            //EventCombiner_enableEvent(ccXferCompInt[edma3InstanceId][region_id]);\r
             break;\r
 \r
         /* Enable EDMA3 CC error interrupt only */\r
         case EDMA3_OS_PROTECT_INTERRUPT_CC_ERROR :\r
             enableErrorInterrupt(edma3InstanceId);\r
-            //EventCombiner_enableEvent(ccErrorInt[edma3InstanceId]);\r
             break;\r
 \r
         /* Enable EDMA3 TC error interrupt only */\r
@@ -201,7 +197,6 @@ void edma3OsProtectExit (uint32_t edma3InstanceId,
                 case 7:\r
                     /* Fall through... */\r
                     /* Enable the corresponding interrupt */\r
-                                       //enableTCErrorInterrupt(edma3InstanceId);\r
                     EventCombiner_enableEvent(tcErrorInt[edma3InstanceId][intState]);\r
                     break;\r
 \r