Misra C Fixes
[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / rm / src / edma3resmgr.c
index 27da1a7829d58e168a85c70ed8083e365bb78da2..e3f67e1f528235eaea0c15d61b5d949ab67669e3 100755 (executable)
@@ -333,21 +333,21 @@ static EDMA3_RM_ChBoundResources edma3RmChBoundRes [EDMA3_MAX_EDMA3_INSTANCES][E
 /* Local functions prototypes */
 /*---------------------------------------------------------------------------*/
 /** EDMA3 Instance 0 Completion Handler Interrupt Service Routine */
-void lisrEdma3ComplHandler0(uint32_t arg);
+void lisrEdma3ComplHandler0(uint32_t edma3InstanceId);
 /** EDMA3 Instance 0 CC Error Interrupt Service Routine */
-void lisrEdma3CCErrHandler0(uint32_t arg);
+void lisrEdma3CCErrHandler0(uint32_t edma3InstanceId);
 /**
  * EDMA3 Instance 0 TC[0-7] Error Interrupt Service Routines
  * for a maximum of 8 TCs (Transfer Controllers).
  */
-void lisrEdma3TC0ErrHandler0(uint32_t arg);
-void lisrEdma3TC1ErrHandler0(uint32_t arg);
-void lisrEdma3TC2ErrHandler0(uint32_t arg);
-void lisrEdma3TC3ErrHandler0(uint32_t arg);
-void lisrEdma3TC4ErrHandler0(uint32_t arg);
-void lisrEdma3TC5ErrHandler0(uint32_t arg);
-void lisrEdma3TC6ErrHandler0(uint32_t arg);
-void lisrEdma3TC7ErrHandler0(uint32_t arg);
+void lisrEdma3TC0ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC1ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC2ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC3ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC4ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC5ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC6ErrHandler0(uint32_t edma3InstanceId);
+void lisrEdma3TC7ErrHandler0(uint32_t edma3InstanceId);
 
 
 /** Interrupt Handler for the Transfer Completion interrupt */
@@ -694,7 +694,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
             else
                 {
                 edma3OsProtectEntry (phyCtrllerInstId,
-                                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                        &intState);
 
                 /** Check state of RM Object.
@@ -707,7 +707,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
                     {
                     result = EDMA3_RM_E_INVALID_STATE;
                     edma3OsProtectExit (phyCtrllerInstId,
-                                                                               EDMA3_OS_PROTECT_INTERRUPT,
+                                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                                intState);
                     }
                 else
@@ -722,7 +722,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
                         {
                         result = EDMA3_RM_E_INVALID_STATE;
                            edma3OsProtectExit (phyCtrllerInstId,
-                                                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                                        intState);
                         }
                     else
@@ -732,7 +732,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
                             {
                             result = EDMA3_RM_E_MAX_RM_INST_OPENED;
                                    edma3OsProtectExit (phyCtrllerInstId,
-                                                                                               EDMA3_OS_PROTECT_INTERRUPT,
+                                                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                                                intState);
                             }
                         }
@@ -754,7 +754,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
             /* No two masters should exist, return error */
             result = EDMA3_RM_E_RM_MASTER_ALREADY_EXISTS;
             edma3OsProtectExit (phyCtrllerInstId,
-                                                               EDMA3_OS_PROTECT_INTERRUPT,
+                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                intState);
             }
         else
@@ -787,7 +787,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
                 {
                 result = EDMA3_RM_E_MAX_RM_INST_OPENED;
                 edma3OsProtectExit (phyCtrllerInstId,
-                                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                        intState);
                 }
             else
@@ -838,25 +838,25 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
                     rmInstance->initParam.rmInstInitConfig =
                                 ((EDMA3_RM_InstanceInitConfig *)(ptrInitCfgArray) + (phyCtrllerInstId*EDMA3_MAX_RM_INSTANCES) + resMgrIdx);
 
-                    dmaChDwrds = rmObj->gblCfgParams.numDmaChannels / 32U;
+                    dmaChDwrds = rmObj->gblCfgParams.numDmaChannels / (uint32_t)32U;
                                        if (dmaChDwrds == 0)
                                                {
                                                /* In case DMA channels are < 32 */
-                                               dmaChDwrds = 1;
+                                               dmaChDwrds = 1U;
                                                }
 
-                    paramSetDwrds = rmObj->gblCfgParams.numPaRAMSets / 32U;
+                    paramSetDwrds = rmObj->gblCfgParams.numPaRAMSets / (uint32_t)32U;
                                        if (paramSetDwrds == 0)
                                                {
                                                /* In case PaRAM Sets are < 32 */
-                                               paramSetDwrds = 1;
+                                               paramSetDwrds = 1U;
                                                }
 
-                    tccDwrds = rmObj->gblCfgParams.numTccs / 32U;
+                    tccDwrds = rmObj->gblCfgParams.numTccs / (uint32_t)32U;
                                        if (tccDwrds == 0)
                                                {
                                                /* In case TCCs are < 32 */
-                                               tccDwrds = 1;
+                                               tccDwrds = 1U;
                                                }
 
                     for (resMgrIdx = 0U; resMgrIdx < dmaChDwrds; ++resMgrIdx)
@@ -945,7 +945,7 @@ EDMA3_RM_Handle EDMA3_RM_open (uint32_t phyCtrllerInstId,
                     }
 
                 edma3OsProtectExit (phyCtrllerInstId,
-                                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                        intState);
                 }
             }
@@ -994,9 +994,9 @@ EDMA3_RM_Result EDMA3_RM_close (EDMA3_RM_Handle hEdmaResMgr,
                 }
             else
                 {
-                dmaChDwrds = rmObj->gblCfgParams.numDmaChannels / 32U;
-                paramSetDwrds = rmObj->gblCfgParams.numPaRAMSets / 32U;
-                tccDwrds = rmObj->gblCfgParams.numTccs / 32U;
+                dmaChDwrds = rmObj->gblCfgParams.numDmaChannels / (uint32_t)32U;
+                paramSetDwrds = rmObj->gblCfgParams.numPaRAMSets / (uint32_t)32U;
+                tccDwrds = rmObj->gblCfgParams.numTccs / (uint32_t)32U;
 
                 /* Set the instance config as NULL*/
                 for (resMgrIdx = 0U; resMgrIdx < dmaChDwrds; ++resMgrIdx)
@@ -1029,7 +1029,7 @@ EDMA3_RM_Result EDMA3_RM_close (EDMA3_RM_Handle hEdmaResMgr,
 
                 /* Critical section starts */
                 edma3OsProtectEntry (rmObj->phyCtrllerInstId,
-                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                        &intState);
 
                 /* Decrease the Number of Opens */
@@ -1044,7 +1044,7 @@ EDMA3_RM_Result EDMA3_RM_close (EDMA3_RM_Handle hEdmaResMgr,
 
                 /* Critical section ends */
                 edma3OsProtectExit (rmObj->phyCtrllerInstId,
-                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                        intState);
 
                 rmInstance->pResMgrObjHandle = NULL;
@@ -3401,7 +3401,7 @@ EDMA3_RM_Result EDMA3_RM_unregisterTccCb(EDMA3_RM_Handle hEdmaResMgr,
             {
             rmInstance->shadowRegs->IECR = (1UL << mappedTcc);
             }
-        else if(mappedTcc < 64)
+        else if(mappedTcc < 64U)
             {
             rmInstance->shadowRegs->IECRH = (1UL << (mappedTcc-32U));
             }
@@ -3448,6 +3448,7 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
     uint32_t i = 0U;
     uint32_t position = 0U;
        uint32_t edma3Id;
+    uint32_t errFlag=0U;
 
 #ifdef EDMA3_INSTRUMENTATION_ENABLED
     EDMA3_LOG_EVENT(&DVTEvent_Log,"EDMA3",
@@ -3622,7 +3623,7 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                         {
                                         /* Specified resource is owned but is already booked */
                                         result = EDMA3_RM_E_SPECIFIED_RES_NOT_AVAILABLE;
-                                        break;
+                                        errFlag = 1U;
                                         }
                                     }
                                 else
@@ -3632,7 +3633,11 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                      * of the Resource Manager
                                      */
                                     result = EDMA3_RM_E_RES_NOT_OWNED;
-                                    break;
+                                    errFlag = 1U;
+                                    }
+                                if(errFlag == 1U)
+                                    {
+                                        break;
                                     }
                                 }
 
@@ -3671,7 +3676,7 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                         {
                                         /* Specified resource is owned but is already booked */
                                         result = EDMA3_RM_E_SPECIFIED_RES_NOT_AVAILABLE;
-                                        break;
+                                        errFlag = 1U;
                                         }
                                     }
                                 else
@@ -3681,7 +3686,11 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                      * of the Resource Manager
                                      */
                                     result = EDMA3_RM_E_RES_NOT_OWNED;
-                                    break;
+                                    errFlag = 1U;
+                                    }
+                                if(errFlag == 1U)
+                                    {
+                                        break;
                                     }
                                 }
 
@@ -3731,7 +3740,7 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                         {
                                         /* Specified resource is owned but is already booked */
                                         result = EDMA3_RM_E_SPECIFIED_RES_NOT_AVAILABLE;
-                                        break;
+                                        errFlag = 1U;
                                         }
                                     }
                                 else
@@ -3741,7 +3750,11 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                      * of the Resource Manager
                                      */
                                     result = EDMA3_RM_E_RES_NOT_OWNED;
-                                    break;
+                                    errFlag = 1U;
+                                    }
+                                if(errFlag == 1U)
+                                    {
+                                        break;
                                     }
                                 }
 
@@ -3783,7 +3796,7 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                         {
                                         /* Specified resource is owned but is already booked */
                                         result = EDMA3_RM_E_SPECIFIED_RES_NOT_AVAILABLE;
-                                        break;
+                                        errFlag = 1U;
                                         }
                                     }
                                 else
@@ -3793,7 +3806,11 @@ EDMA3_RM_Result EDMA3_RM_allocContiguousResource(EDMA3_RM_Handle hEdmaResMgr,
                                      * of the Resource Manager
                                      */
                                     result = EDMA3_RM_E_RES_NOT_OWNED;
-                                    break;
+                                    errFlag = 1U;
+                                    }
+                                if(errFlag == 1U)
+                                    {
+                                        break;
                                     }
                                 }
 
@@ -4102,14 +4119,14 @@ EDMA3_RM_Result EDMA3_RM_setCCRegister (EDMA3_RM_Handle hEdmaResMgr,
                     {
                     /* Semaphore taken successfully, modify the registers. */
                     edma3OsProtectEntry (rmObj->phyCtrllerInstId,
-                                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                        &intState);
                     /* Global interrupts disabled, modify the registers. */
                     regPhyAddr = (uint32_t)(rmObj->gblCfgParams.globalRegs) + regOffset;
 
                     *(uint32_t *)regPhyAddr = newRegValue;
                     edma3OsProtectExit (rmObj->phyCtrllerInstId,
-                                                                       EDMA3_OS_PROTECT_INTERRUPT,
+                                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT,
                                                                        intState);
 
                     /* Return the semaphore back */
@@ -4257,7 +4274,7 @@ EDMA3_RM_Result EDMA3_RM_waitAndClearTcc (EDMA3_RM_Handle hEdmaResMgr,
                         tccBitMask = (1U << tccNo);
 
                         /* Check the status of the IPR[tccNo] bit. */
-                        while (FALSE == (shadowRegs->IPR & tccBitMask))
+                        while ((uint32_t)FALSE == (shadowRegs->IPR & tccBitMask))
                             {
                             /* Transfer not yet completed, bit not SET */
                             }
@@ -4273,7 +4290,7 @@ EDMA3_RM_Result EDMA3_RM_waitAndClearTcc (EDMA3_RM_Handle hEdmaResMgr,
                         tccBitMask = (1U << (tccNo - 32U));
 
                         /* Check the status of the IPRH[tccNo-32] bit. */
-                        while (FALSE == (shadowRegs->IPRH & tccBitMask))
+                        while ((uint32_t)FALSE == (shadowRegs->IPRH & tccBitMask))
                             {
                             /* Transfer not yet completed, bit not SET */
                             }
@@ -4410,13 +4427,13 @@ EDMA3_RM_Result EDMA3_RM_checkAndClearTcc (EDMA3_RM_Handle hEdmaResMgr,
     }
 
 EDMA3_RM_Result EDMA3_RM_setPaRAM (EDMA3_RM_Handle hEdmaResMgr,
-                        EDMA3_RM_ResDesc *lChObj,
+                        const EDMA3_RM_ResDesc *lChObj,
                         const EDMA3_RM_PaRAMRegs *newPaRAM)
     {
     EDMA3_RM_Result result = EDMA3_RM_SOK;
     EDMA3_RM_Instance *rmInstance = NULL;
     EDMA3_RM_Obj *rmObj = NULL;
-    int32_t paRAMId = 0U;
+    int32_t paRAMId = 0;
     uint32_t qdmaChId = 0U;
     volatile EDMA3_CCRL_Regs *globalRegs = NULL;
        uint32_t edma3Id;
@@ -4558,13 +4575,13 @@ EDMA3_RM_Result EDMA3_RM_setPaRAM (EDMA3_RM_Handle hEdmaResMgr,
     }
 
 EDMA3_RM_Result EDMA3_RM_getPaRAM (EDMA3_RM_Handle hEdmaResMgr,
-                    EDMA3_RM_ResDesc *lChObj,
+                    const EDMA3_RM_ResDesc *lChObj,
                     EDMA3_RM_PaRAMRegs *currPaRAM)
     {
     EDMA3_RM_Result result = EDMA3_RM_SOK;
     EDMA3_RM_Instance *rmInstance = NULL;
     EDMA3_RM_Obj *rmObj = NULL;
-    int32_t paRAMId = 0U;
+    int32_t paRAMId = 0;
     uint32_t qdmaChId = 0U;
     volatile EDMA3_CCRL_Regs *globalRegs = NULL;
        uint32_t edma3Id;
@@ -4681,7 +4698,7 @@ EDMA3_RM_Result EDMA3_RM_getPaRAM (EDMA3_RM_Handle hEdmaResMgr,
     if (result == EDMA3_RM_SOK)
         {
         /* Check the param id first. */
-        if ((paRAMId != -1) && (paRAMId < edma3NumPaRAMSets))
+        if ((paRAMId != -1) && ((uint32_t)paRAMId < edma3NumPaRAMSets))
             {
             /* Get the PaRAM Set now. */
             edma3ParamCpy ((void *)currPaRAM ,
@@ -4707,13 +4724,13 @@ EDMA3_RM_Result EDMA3_RM_getPaRAM (EDMA3_RM_Handle hEdmaResMgr,
     }
 
 EDMA3_RM_Result EDMA3_RM_getPaRAMPhyAddr(EDMA3_RM_Handle hEdmaResMgr,
-                    EDMA3_RM_ResDesc *lChObj,
+                    const EDMA3_RM_ResDesc *lChObj,
                     uint32_t *paramPhyAddr)
     {
     EDMA3_RM_Result result = EDMA3_RM_SOK;
     EDMA3_RM_Instance *rmInstance = NULL;
     EDMA3_RM_Obj *rmObj = NULL;
-    int32_t paRAMId = 0U;
+    int32_t paRAMId = 0;
     uint32_t qdmaChId = 0U;
     volatile EDMA3_CCRL_Regs *globalRegs = NULL;
        uint32_t edma3Id;
@@ -4829,7 +4846,7 @@ EDMA3_RM_Result EDMA3_RM_getPaRAMPhyAddr(EDMA3_RM_Handle hEdmaResMgr,
     if (result == EDMA3_RM_SOK)
         {
         /* Check the param id first. */
-        if ((paRAMId != -1) && (paRAMId < edma3NumPaRAMSets))
+        if ((paRAMId != -1) && (paRAMId < (int32_t)edma3NumPaRAMSets))
             {
             /* Get the PaRAM Set Address now. */
             *paramPhyAddr = (uint32_t)(&(globalRegs->PARAMENTRY [paRAMId].OPT));
@@ -5282,7 +5299,7 @@ static void edma3ComplHandler (const EDMA3_RM_Obj *rmObj)
     indexl = 1U;
     indexh = 1U;
 
-    if (numTCCs > 32)
+    if (numTCCs > 32U)
     {
        isIPR = shadowRegs->IPR | shadowRegs->IPRH;
     }
@@ -5302,7 +5319,7 @@ static void edma3ComplHandler (const EDMA3_RM_Obj *rmObj)
          */
 
         edma3OsProtectEntry (edma3Id,
-                                               EDMA3_OS_PROTECT_INTERRUPT_XFER_COMPLETION,
+                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT_XFER_COMPLETION,
                                                NULL);
 
         /* Loop for EDMA3_RM_COMPL_HANDLER_RETRY_COUNT number of time,
@@ -5343,7 +5360,7 @@ static void edma3ComplHandler (const EDMA3_RM_Obj *rmObj)
                 pendingIrqs >>= 1U;
                 }
 
-            if(numTCCs > 32)
+            if(numTCCs > 32U)
                {
                    indexh = 0U;
                    pendingIrqs = shadowRegs->IPRH;
@@ -5383,7 +5400,7 @@ static void edma3ComplHandler (const EDMA3_RM_Obj *rmObj)
             }
 
         indexl = (shadowRegs->IPR & allocatedTCCs[edma3Id][0U]);
-        if (numTCCs > 32)
+        if (numTCCs > 32U)
         {
             indexh = (shadowRegs->IPRH & allocatedTCCs[edma3Id][1U]);
         }
@@ -5394,7 +5411,7 @@ static void edma3ComplHandler (const EDMA3_RM_Obj *rmObj)
             }
 
         edma3OsProtectExit (rmObj->phyCtrllerInstId,
-                                                       EDMA3_OS_PROTECT_INTERRUPT_XFER_COMPLETION,
+                                                       (int32_t)EDMA3_OS_PROTECT_INTERRUPT_XFER_COMPLETION,
                                                        0);
         }
 
@@ -5465,7 +5482,7 @@ static void edma3CCErrHandler(const EDMA3_RM_Obj *rmObj)
         pendingIrqs = ((ptrEdmaccRegs->EMR != 0 )
                         || (ptrEdmaccRegs->QEMR != 0)
                         || (ptrEdmaccRegs->CCERR != 0));
-        if (numTCCs > 32)
+        if (numTCCs > 32U)
             {
             pendingIrqs = pendingIrqs || (ptrEdmaccRegs->EMRH != 0 );
             }
@@ -5474,7 +5491,7 @@ static void edma3CCErrHandler(const EDMA3_RM_Obj *rmObj)
         if(pendingIrqs)
             {
             edma3OsProtectEntry (edma3Id,
-                                                               EDMA3_OS_PROTECT_INTERRUPT_CC_ERROR,
+                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT_CC_ERROR,
                                                                NULL);
 
             /* Loop for EDMA3_RM_CCERR_HANDLER_RETRY_COUNT number of time,
@@ -5543,7 +5560,7 @@ static void edma3CCErrHandler(const EDMA3_RM_Obj *rmObj)
                     pendingIrqs >>= 1U;
                     }
 
-                if(numTCCs > 32)
+                if(numTCCs > 32U)
                 {
                 index = 0U;
                 pendingIrqs = ptrEdmaccRegs->EMRH;
@@ -5765,7 +5782,7 @@ static void edma3CCErrHandler(const EDMA3_RM_Obj *rmObj)
 
                 /* Check all the error bits. */
                 ownedDmaError = ptrEdmaccRegs->EMR;
-                if (numTCCs > 32)
+                if (numTCCs > 32U)
                 {
                     ownedDmaHError = ptrEdmaccRegs->EMRH;
                 }
@@ -5785,7 +5802,7 @@ static void edma3CCErrHandler(const EDMA3_RM_Obj *rmObj)
                 }
 
             edma3OsProtectExit (rmObj->phyCtrllerInstId,
-                                                               EDMA3_OS_PROTECT_INTERRUPT_CC_ERROR,
+                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT_CC_ERROR,
                                                                0);
             }
         }
@@ -5846,7 +5863,7 @@ static void edma3TCErrHandler (const EDMA3_RM_Obj *rmObj, uint32_t tcNum)
         if(tcRegs->ERRSTAT != 0)
             {
             edma3OsProtectEntry (rmObj->phyCtrllerInstId,
-                                                               EDMA3_OS_PROTECT_INTERRUPT_TC_ERROR,
+                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT_TC_ERROR,
                                                                &tcNum);
 
             if((tcRegs->ERRSTAT & ((uint32_t)1 << EDMA3_TCRL_ERRSTAT_BUSERR_SHIFT))!= 0)
@@ -5857,7 +5874,7 @@ static void edma3TCErrHandler (const EDMA3_RM_Obj *rmObj, uint32_t tcNum)
                  * address. Error information can be read from the error
                  * details register (ERRDET).
                  */
-                tcMemErrRdWr = tcRegs->ERRDET & (EDMA3_TCRL_ERRDET_STAT_MASK);
+                tcMemErrRdWr = tcRegs->ERRDET & ((uint32_t)EDMA3_TCRL_ERRDET_STAT_MASK);
                 if ((tcMemErrRdWr > 0U) && (tcMemErrRdWr < 8U))
                     {
                     /**
@@ -5988,7 +6005,7 @@ static void edma3TCErrHandler (const EDMA3_RM_Obj *rmObj, uint32_t tcNum)
                 }
 
             edma3OsProtectExit (rmObj->phyCtrllerInstId,
-                                                               EDMA3_OS_PROTECT_INTERRUPT_TC_ERROR,
+                                                               (int32_t)EDMA3_OS_PROTECT_INTERRUPT_TC_ERROR,
                                                                tcNum);
             }
         }
@@ -6011,7 +6028,7 @@ static void edma3TCErrHandler (const EDMA3_RM_Obj *rmObj, uint32_t tcNum)
 void lisrEdma3TC0ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC0*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 0U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)0U);
     }
 
 
@@ -6022,7 +6039,7 @@ void lisrEdma3TC0ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC1ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC1*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 1U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)1U);
     }
 
 /*
@@ -6032,7 +6049,7 @@ void lisrEdma3TC1ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC2ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC2*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 2U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)2U);
     }
 
 /*
@@ -6042,7 +6059,7 @@ void lisrEdma3TC2ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC3ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC3*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 3U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)3U);
     }
 
 /*
@@ -6052,7 +6069,7 @@ void lisrEdma3TC3ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC4ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC4*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 4U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)4U);
     }
 
 
@@ -6063,7 +6080,7 @@ void lisrEdma3TC4ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC5ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC5*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 5U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)5U);
     }
 
 /*
@@ -6074,7 +6091,7 @@ void lisrEdma3TC5ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC6ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC6*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 6U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)6U);
     }
 
 /*
@@ -6084,7 +6101,7 @@ void lisrEdma3TC6ErrHandler0(uint32_t edma3InstanceId)
 void lisrEdma3TC7ErrHandler0(uint32_t edma3InstanceId)
     {
     /* Invoke Error Handler ISR for TC7*/
-    edma3TCErrHandler(&resMgrObj[edma3InstanceId], 7U);
+    edma3TCErrHandler(&resMgrObj[edma3InstanceId], (uint32_t)7U);
     }
 
 
@@ -6105,7 +6122,7 @@ static void edma3GlobalRegionInit (uint32_t phyCtrllerInstId, uint32_t numDmaCha
     if (ptrEdmaccRegs != NULL)
         {
         ptrEdmaccRegs->EMCR = EDMA3_RM_SET_ALL_BITS;
-        if ( numDmaChannels > 32)
+        if ( numDmaChannels > 32U)
         {
                 /* Clear the EMCRH only if available channels are more than 32 */
                 ptrEdmaccRegs->EMCRH = EDMA3_RM_SET_ALL_BITS;
@@ -6223,7 +6240,7 @@ void edma3MemZero(void *dst, uint32_t len)
 
     ds = (uint32_t *)dst;
 
-    for (i = 0 ; i < (len/4) ; i++)
+    for (i = 0U ; i < (len/4U) ; i++)
         {
         *ds = 0x0;
         ds++;
@@ -6245,7 +6262,7 @@ void edma3MemCpy(void *dst, const void *src, uint32_t len)
     sr = (const uint32_t *)src;
     ds = (uint32_t *)dst;
 
-    for (i = 0 ; i < (len/4) ; i++)
+    for (i = 0U ; i < (len/4U) ; i++)
         {
         *ds = *sr;
         ds++;
@@ -6268,7 +6285,7 @@ void edma3ParamCpy(volatile void *dst, const volatile void *src)
     sr = (const volatile uint32_t *)src;
     ds = (volatile uint32_t *)dst;
 
-    for (i = 0; i < 8; i++)
+    for (i = 0U; i < 8U; i++)
         {
         *ds = *sr;
         ds++;
@@ -6402,10 +6419,10 @@ static int32_t findBit (EDMA3_RM_ResType resType,
         {
         switch (bit)
             {
-            case 1:
+            case 1U:
                 {
                 /* Find '1' in first word. */
-                position = findBitInWord (resPtr[start_index], start, 1U);
+                position = findBitInWord (resPtr[start_index], start, (uint16_t)1U);
 
                 if (position != -1)
                     {
@@ -6414,9 +6431,9 @@ static int32_t findBit (EDMA3_RM_ResType resType,
                 else
                     {
                     /* '1' NOT found, look into other words. */
-                    for (i = (int32_t)((int32_t)start_index + 1U); i <= (int32_t)((int32_t)end_index - 1U); i++)
+                    for (i = ((int32_t)start_index + (int32_t)1U); i <= ((int32_t)end_index - (int32_t)1U); i++)
                         {
-                        position = findBitInWord (resPtr[i], 0U, 1U);
+                        position = findBitInWord (resPtr[i], (uint32_t)0U, (uint16_t)1U);
                         if (position != -1)
                             {
                             /* '1' Found... */
@@ -6429,11 +6446,11 @@ static int32_t findBit (EDMA3_RM_ResType resType,
                     if (ret == -1)
                         {
                         /* Still not found, look in the last word. */
-                        position = findBitInWord(resPtr[end_index], 0U, 1U);
+                        position = findBitInWord(resPtr[end_index], (uint32_t)0U, (uint16_t)1U);
                         if (position != -1)
                             {
                             /* Finally got it. */
-                            ret = (position + (end_index*32U));
+                            ret = (position + ((int32_t)end_index*(int32_t)32U));
                             }
                         else
                             {
@@ -6445,10 +6462,10 @@ static int32_t findBit (EDMA3_RM_ResType resType,
                 }
                 break;
 
-            case 0:
+            case 0U:
                 {
                 /* Find '0' in first word. */
-                position = findBitInWord(resPtr[start_index], start, 0U);
+                position = findBitInWord(resPtr[start_index], start, (uint16_t)0U);
                 if (position != -1)
                     {
                     ret = position;
@@ -6456,9 +6473,9 @@ static int32_t findBit (EDMA3_RM_ResType resType,
                 else
                     {
                     /* '0' NOT found, look into other words. */
-                    for (i = (start_index + 1U); i <= (end_index - 1U); i++)
+                    for (i = ((int32_t)start_index + (int32_t)1U); i <= ((int32_t)end_index - (int32_t)1U); i++)
                         {
-                        position = findBitInWord(resPtr[i], 0U, 0U);
+                        position = findBitInWord(resPtr[i], (uint32_t)0U, (uint16_t)0U);
                         if (position != -1)
                             {
                             /* '0' found... */
@@ -6470,11 +6487,11 @@ static int32_t findBit (EDMA3_RM_ResType resType,
                     /* First check whether we have found '0' or not. */
                     if (ret == -1)
                         {
-                        position = findBitInWord(resPtr[end_index], 0U, 0U);
+                        position = findBitInWord(resPtr[end_index], (uint32_t)0U, (uint16_t)0U);
                         if (position != -1)
                             {
                             /* Finally got it. */
-                            ret = (position + (end_index*32U));
+                            ret = (position + ((int32_t)end_index*(int32_t)32U));
                             }
                         else
                             {
@@ -6493,8 +6510,8 @@ static int32_t findBit (EDMA3_RM_ResType resType,
 
 
 
-    return ((ret >= start) ? ret : -1);
-}
+    return ((ret >= (int32_t)start) ? ret : -1);
+    }
 
 
 
@@ -6559,19 +6576,19 @@ static EDMA3_RM_Result allocAnyContigRes(EDMA3_RM_ResType resType,
         while((found == 0) && (start<=end) && (((end-start)+1U) >= numResources))
             {
             /* Find first '1' starting from 'start' till 'end'. */
-            first_one = findBit (resType, start, end, 1U);
+            first_one = findBit (resType, start, end, (uint16_t)1U);
             if (first_one != -1)
                 {
                 /* Got first 1, search for first '0' now. */
-                next_zero = findBit (resType, first_one+1, end, 0U);
+                next_zero = findBit (resType, (uint32_t)first_one+(uint32_t)1, end, (uint16_t)0U);
                 if (next_zero == -1)
                     {
                     /* Unable to find next zero, all 1' are there */
-                    next_zero = end + 1U;
+                    next_zero = (int32_t)end + (int32_t)1U;
                     }
 
                 /* check no of resources available */
-                num_available = next_zero - first_one;
+                num_available = (uint32_t)next_zero - (uint32_t)first_one;
                 if (num_available >= numResources)
                     {
                     /* hurrah..., we have found enough resources. */
@@ -6581,7 +6598,7 @@ static EDMA3_RM_Result allocAnyContigRes(EDMA3_RM_ResType resType,
                 else
                     {
                     /* Not enough resources, try again */
-                    start = next_zero + 1;
+                    start = (uint32_t)next_zero + (uint32_t)1;
                     }
                 }
             else
@@ -6761,7 +6778,7 @@ static EDMA3_RM_Result gblChngAllocContigRes(EDMA3_RM_Instance *rmInstance,
     }
 
 
-EDMA3_RM_Result EDMA3_RM_initXbarEventMap (EDMA3_RM_Handle hEdmaResMgr,
+EDMA3_RM_Result EDMA3_RM_initXbarEventMap (EDMA3_RM_Handle hEdma,
                  const EDMA3_RM_GblXbarToChanConfigParams * edmaGblXbarConfig,
                  EDMA3_RM_mapXbarEvtToChan mapXbarEvtFunc,
                  EDMA3_RM_xbarConfigScr configXbarScr)
@@ -6771,7 +6788,7 @@ EDMA3_RM_Result EDMA3_RM_initXbarEventMap (EDMA3_RM_Handle hEdmaResMgr,
 
        /* If parameter checking is enabled... */
 #ifndef EDMA3_DRV_PARAM_CHECK_DISABLE
-    if (hEdmaResMgr == NULL)
+    if (hEdma == NULL)
         {
         result = EDMA3_RM_E_INVALID_PARAM;
         }
@@ -6780,7 +6797,7 @@ EDMA3_RM_Result EDMA3_RM_initXbarEventMap (EDMA3_RM_Handle hEdmaResMgr,
        /* Check if the parameters are OK. */
        if (EDMA3_DRV_SOK == result)
         {
-        rmInstance = (EDMA3_RM_Instance *)hEdmaResMgr;
+        rmInstance = (EDMA3_RM_Instance *)hEdma;
 
         if (mapXbarEvtFunc != NULL)
                {