diff --git a/packages/ti/sdo/edma3/rm/src/edma3resmgr.h b/packages/ti/sdo/edma3/rm/src/edma3resmgr.h
index f730a92bda6724cd6f280211daa42170f6bbdc7f..0714fcbf815d495b10f4a28e2764cb3017a54730 100755 (executable)
* This value can be modified using the IOCTL commands.
*/
unsigned int regModificationRequired;
+ /**
+ * Pointer to the user defined function for mapping cross bar events to
+ * channel.
+ */
+ EDMA3_RM_mapXbarEvtToChan mapXbarToChan;
+
+ /**
+ * Pointer to the user defined function for configuring the cross bar
+ * events to appropriate channel in the Control Config TPCC Event Config
+ * registers.
+ */
+ EDMA3_RM_xbarConfigScr configScrMapXbarToEvt;
+
+ /**
+ * Pointer to the configuration data structure for
+ * mapping cross bar events to channel.
+ */
+ EDMA3_RM_GblXbarToChanConfigParams rmXbarToEvtMapConfig;
}EDMA3_RM_Instance;
/**