]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/edma3_lld.git/blobdiff - release_notes_edma3_lld_02_11_02.html
Added Netra A8 Support
[keystone-rtos/edma3_lld.git] / release_notes_edma3_lld_02_11_02.html
index 2ba732385590323790a198a8f327a9f6e8b0e394..b135ac0f48bf8d74e4e70b38634a2900894cdb6b 100755 (executable)
@@ -238,12 +238,23 @@ Reference Guide (<a href="packages/ti/sdo/edma3/rm/docs/html/index.html">HTML</a
       <td width="200">SDOCM00080618</td>
       <td>ti.platforms.evmTI816X and evmTI814X need to be supported</td>
     </tr>
-       
-           <tr>
+
+    <tr>
       <td width="200">SDOCM00080034</td>
       <td>CC Base Address in TI814X configuration in ti/sdo/edma3/rm/src/configs is wrong</td>
     </tr>
 
+    <tr>
+      <td width="200">SDOCM00081696</td>
+      <td>EDMA package gives error while including as XDC package</td>
+    </tr>
+
+    <tr>
+      <td width="200">SDOCM00081697</td>
+      <td>release build of EDMA3LLD build with GENERIC flag defined</td>
+    </tr>
+
+
   </tbody>
 </table>
 
@@ -501,6 +512,8 @@ for some DSP cores in Release mode only. It passes for Debug mode. See
 IR#
 SDOCM00064758 for more details.
 </p>
+<h4><a name="Known_Issues">Ristriction on use of the user defined platform name, to use EDMA3LLD xdc package.</a></h4>
+<p>The getlibs function of EDMA3LLD uses the platform name not the device name to return the appropreate libraries hence you need to use the same platform name as the ones used by the EDMA3LLD.</p>
 <hr>
 <a name="Examples"></a>
 <h2><a name="Examples">Examples</a></h2>