Added Netra A8 Support
[keystone-rtos/edma3_lld.git] / release_notes_edma3_lld_02_11_02.html
index bc19a962b54d375662cfea2a4e7d236ba941f2de..b135ac0f48bf8d74e4e70b38634a2900894cdb6b 100755 (executable)
@@ -76,7 +76,7 @@ th
   </tbody>
 </table>
 <h1 class="title">EDMA3 LLD 02.11.02 Release Notes</h1>
-<h2 class="title">April 8, 2011</h2>
+<h2 class="title">May 24, 2011</h2>
 <p>
 This EDMA3 Low Level Driver Release is targeted to the users (device
 drivers
@@ -222,6 +222,42 @@ Reference Guide (<a href="packages/ti/sdo/edma3/rm/docs/html/index.html">HTML</a
   </tbody>
 </table>
 
+
+<p>
+<a name="Whats_New">The following IRs are implemented:
+</a></p>
+
+<table width="100%">
+  <tbody>
+    <tr>
+      <th>ID</th>
+      <th>Headline</th>
+    </tr>
+
+    <tr>
+      <td width="200">SDOCM00080618</td>
+      <td>ti.platforms.evmTI816X and evmTI814X need to be supported</td>
+    </tr>
+
+    <tr>
+      <td width="200">SDOCM00080034</td>
+      <td>CC Base Address in TI814X configuration in ti/sdo/edma3/rm/src/configs is wrong</td>
+    </tr>
+
+    <tr>
+      <td width="200">SDOCM00081696</td>
+      <td>EDMA package gives error while including as XDC package</td>
+    </tr>
+
+    <tr>
+      <td width="200">SDOCM00081697</td>
+      <td>release build of EDMA3LLD build with GENERIC flag defined</td>
+    </tr>
+
+
+  </tbody>
+</table>
+
 <p>
 <a name="Whats_New"><FONT COLOR ='RED'>The following IRs are raised on this release:<b>Known Issues</b></FONT>
 </a></p>
@@ -366,10 +402,9 @@ This release was built and validated against using the following
 components:
 </p>
 <ul type="disc">
-  <a name="Validation"> <li>CCS 4.2.0.09000</li>
-  <li>C6x Code Generation Tools version 7.0.4</li>
-  <li>C6x Code Generation Tools version 7.2.0 GA</li>
-  <li>TMS470 Code Generation Tools 4.6.3</li>
+  <a name="Validation"> <li>CCS 5.0.2</li>
+  <li>C6x Code Generation Tools version 7.2.0 B2</li>
+  <li>TMS470 Code Generation Tools 4.6.4</li>
   <li>DSP/BIOS 6.31.04.27</li>
   <li>XDC Tools 3.20.07.86</li>
   <li>TCI6498 Simulator 0.7.1</li>
@@ -477,6 +512,8 @@ for some DSP cores in Release mode only. It passes for Debug mode. See
 IR#
 SDOCM00064758 for more details.
 </p>
+<h4><a name="Known_Issues">Ristriction on use of the user defined platform name, to use EDMA3LLD xdc package.</a></h4>
+<p>The getlibs function of EDMA3LLD uses the platform name not the device name to return the appropreate libraries hence you need to use the same platform name as the ones used by the EDMA3LLD.</p>
 <hr>
 <a name="Examples"></a>
 <h2><a name="Examples">Examples</a></h2>
@@ -538,7 +575,7 @@ patches only include critical bug fixes.
 For technical support, contact <a href="mailto:softwaresupport@ti.com">softwaresupport@ti.com</a>
 </p>
 <hr>
-<p>Last updated: April 8, 2011
+<p>Last updated: May 24, 2011
 </p>
 </body>
 </html>