Added a batch file that can be used for building of the LLD libraries
authorSundaram Raju <sundaram@ti.com>
Thu, 27 Jan 2011 13:07:26 +0000 (18:37 +0530)
committerSundaram Raju <sundaram@ti.com>
Wed, 2 Feb 2011 10:09:38 +0000 (15:39 +0530)
commit9d1430993d91952c55f01a25caef032c1bb98f94
treee6b5a55d82b24ef8e9a264d9ea40d64a81c216a2
parenta3dbacf5b4fc1384aef26b7c192cbde010afb9f2
Added a batch file that can be used for building of the LLD libraries

- This is useful during a release and used by BuildForge project
- The batch file also generates XDC interface files required for the working of getlibs()
- It also removes unwanted XDC meta files that have build machine's local paths

Signed-off-by: Sundaram Raju <sundaram@ti.com>
edma3_lld_release.bat [new file with mode: 0755]