Added a batch file that can be used for building of the LLD libraries
authorSundaram Raju <sundaram@ti.com>
Thu, 27 Jan 2011 13:07:26 +0000 (18:37 +0530)
committerSundaram Raju <sundaram@ti.com>
Wed, 2 Feb 2011 10:09:38 +0000 (15:39 +0530)
- This is useful during a release and used by BuildForge project
- The batch file also generates XDC interface files required for the working of getlibs()
- It also removes unwanted XDC meta files that have build machine's local paths

Signed-off-by: Sundaram Raju <sundaram@ti.com>
edma3_lld_release.bat [new file with mode: 0755]

diff --git a/edma3_lld_release.bat b/edma3_lld_release.bat
new file mode 100755 (executable)
index 0000000..d6b5f60
--- /dev/null
@@ -0,0 +1,13 @@
+set PATH=C:/PROGRA~1/TEXASI~1/xdctools_3_20_07_86\r
+\r
+set ROOTDIR=E:/EDMA/edma3_lld_02_11_00_01\r
+\r
+cd packages\r
+\r
+gmake libs FORMAT=ELF\r
+gmake libs FORMAT=COFF\r
+\r
+xdc .interfaces -PR .\r
+del /s /q ".interfaces"\r
+del /AH /s /q ".xdcenv.mak"\r
+del /s /q "package.mak"\r