Bumped minor version to 02.12.01.25 DEV_EDMA3_LLD_02_12_01_25
authorIvan Pang <i-pang@ti.com>
Tue, 13 Sep 2016 19:06:54 +0000 (14:06 -0500)
committerIvan Pang <i-pang@ti.com>
Tue, 13 Sep 2016 19:06:54 +0000 (14:06 -0500)
Signed-off-by: Ivan Pang <i-pang@ti.com>
docs/EDMA3_Driver_Release_Notes.doc
docs/EDMA3_RM_Release_Notes.doc
makerules/env.mk
package.xdc
packages/ti/sdo/edma3/drv/edma3_drv.h

index eeabfd4fdc6d02643de95d425a465a7764079264..2636f243205285e4485d5384740985f6e72a73b3 100755 (executable)
Binary files a/docs/EDMA3_Driver_Release_Notes.doc and b/docs/EDMA3_Driver_Release_Notes.doc differ
index ebd14ec2c2022b0ef7354887978d672e9cdaa6ed..c693906a3ec6b2688fb5043d9c4f70e62d9d613d 100755 (executable)
Binary files a/docs/EDMA3_RM_Release_Notes.doc and b/docs/EDMA3_RM_Release_Notes.doc differ
index dc9ca6c304295e74bed0a3c32a5ab08bb184f535..8725a87a4e4aca83416b316f8662b99aa2ae1fce 100755 (executable)
@@ -7,7 +7,7 @@
 # Directory where all internal software packages are located; typically 
 #  those that are checked into version controlled repository. In this case all
 #  the OMX components and SDK/OMX demo.
 # Directory where all internal software packages are located; typically 
 #  those that are checked into version controlled repository. In this case all
 #  the OMX components and SDK/OMX demo.
-INTERNAL_SW_ROOT ?= E:/EDMA/edma3_lld_02_12_01_23
+INTERNAL_SW_ROOT ?= E:/EDMA/edma3_lld_02_12_01_25
 
 # Directory where all external (imported) software packages are located; typically 
 #  those that are NOT checked into version controlled repository. In this case,
 
 # Directory where all external (imported) software packages are located; typically 
 #  those that are NOT checked into version controlled repository. In this case,
index a13b91837ae10e562b11b3e0db8f60c5c67fa933..cbc1faf26d4b59ed985c95d4afe951d8616e62bf 100755 (executable)
@@ -9,7 +9,7 @@ requires ti.sdo.edma3.drv;
 requires ti.sdo.edma3.drv.sample;
 
 /*!
 requires ti.sdo.edma3.drv.sample;
 
 /*!
- *  ======== edma3_lld_02_12_01_24 ========
+ *  ======== edma3_lld_02_12_01_25 ========
  */
  */
-package edma3_lld_02_12_01_24 [02, 12, 01] {
+package edma3_lld_02_12_01_25 [02, 12, 01] {
 }
 }
index 8e760e0ae7c8eb183e72d7903d286df46a72f40f..cb4ee21b272620376acd2bec5389b68bb552e5a1 100755 (executable)
@@ -108,7 +108,7 @@ extern "C" {
  * @brief   This is the version string which describes the EDMA3 LLD along with the
  * date and build information.
  */
  * @brief   This is the version string which describes the EDMA3 LLD along with the
  * date and build information.
  */
-#define EDMA3_LLD_DRV_VERSION_STR                  "EDMA3 LLD Revision: 02.12.01.24"
+#define EDMA3_LLD_DRV_VERSION_STR                  "EDMA3 LLD Revision: 02.12.01.25"
 
 
 /** @brief EDMA3 Driver Error Codes Base define */
 
 
 /** @brief EDMA3 Driver Error Codes Base define */