Bumped minor version to 02.12.01.25
[keystone-rtos/edma3_lld.git] / examples / edma3_driver /
2016-09-09 Ivan PangPRSDK-927: updated declaration of numEdma3Instances...
2016-03-09 Ivan PangK2G: remove xdc configuro script (should be generated...
2016-01-29 Hao Zhangedma3: k2g: add c66/a15 lib and example support
2015-11-03 Hao ZhangMerge branch 'k2_rtos'
2015-08-11 Hongmei GouCleanup to remove DRV/RM libs for devices which are...
2015-08-10 Hongmei GouAdd support for AM437x
2015-08-10 Hongmei GouAdd support for AM335x
2015-06-25 Hao ZhangK2H: add A15 libs/examples for Keystone II K2H device
2015-04-21 Satyanarayana SandhyaAdd AM571x and AM572x support
2014-10-31 Sunil MSUpdated Memory Section for EVE edma example DEV_EDMA3_LLD_02_12_00_20_RC08
2014-10-21 Sunil MSBuild Error Fix for tda2xx and tda3xx DEV_EDMA3_LLD_02_12_00_20_RC01
2014-06-10 Ivan PangRevert "Revert "Merge branch 'master' into edma3_keysto...
2014-06-09 Ivan PangRevert "Merge branch 'master' into edma3_keystone2"
2014-06-06 Ivan PangMerge branch 'master' into edma3_keystone2
2014-05-30 PrasadUpdated application cfg file of tda3xx - M4 DEV_EDMA3_LLD_02_11_12_16
2014-05-20 Prasad KonnurAddition of platform dra72x
2014-05-20 Prasad KonnurAdding adaslow - tda3xx platform
2014-04-29 Ivan PangFixed simKepler project cfg file to use name tci6638k2k...
2014-03-18 Sivaraj RINCLUDE_EXERNAL_ to INCLUDE_EXTERNAL_
2014-01-30 Raghu NambiathMerge branch 'edma3_keystone2' of gitorious.design...
2014-01-28 Ivan PangMerge branch 'master' into edma3_keystone2
2014-01-10 Ivan PangMerged from master; updated build-related files for...
2014-01-10 Ivan PangMerge branch 'master' into edma3_keystone2
2014-01-07 ArvindFollowing changes done
2014-01-06 Ivan PangMerged from master, added a15 support for k2l, c66ak2e
2014-01-03 ArvindBuild warnings and C++ warnings are fixed
2013-12-26 Raghu NambiathUpdate to support Additional keystone-2 platforms:...
2013-12-26 ArvindEVE EDMA standalone example is aligned with gels6.
2013-12-24 ArvindEDMA3 LLD support for DRA7xx platform
2013-12-18 ArvindPorted EDMA lld to EVE core to access internal EDMA...
2013-10-18 Raghu NambiathFix for correcting the XDC config file for K2H/K2K... DEV_EDMA3_LLD_02_11_10_10_RC01
2013-09-20 Sivaraj RAdded gcc buld support for A8
2013-07-17 Murtaza GaadiwalaSDOCM00102368: Support for TCI6636K2H target.
2013-06-26 Prasad KonnurFixed warnings in building for tda2xx platform
2013-06-26 Prasad KonnurChange required for moving to new BIOS version
2013-06-20 Prasad KonnurSDOCM00102051 determine core id at runtime
2013-06-19 Prasad KonnurRemoved Busy waiting in edma examples
2013-05-17 Murtaza GaadiwalaUpdated TCI6638K2K and simKepler example project files...
2013-05-17 Murtaza GaadiwalaAdded example projects for TCI6638K2K EVM target
2013-05-17 Murtaza GaadiwalaUpdated simTCI6634 name to simKepler to match with...
2013-05-17 Murtaza GaadiwalaUpdated TCI6634 name to TCI6638K2K to match with XDC...
2013-05-17 Murtaza GaadiwalaUpdated simTCI6634 name to simKepler to match with...
2013-05-17 Murtaza GaadiwalaUpdated TCI6634 name to TCI6638K2K to match with XDC...
2013-05-06 prasadBase address for vayu M4 updated
2013-04-18 Prasad Konnuradded vayu clock enable gel file
2013-04-18 Prasad KonnurAdded Vayu support in edma3lld
2013-03-28 Prasad KonnurAdded vayu support for M4 DEV_EDMA3_LLD_02_11_07_01_RC01
2012-08-07 Prasad KonnurFixed build example applications using CCS projects
2012-05-07 Murtaza GaadiwalaKepler (TCI6634) support: 1) Added little and big endia...
2012-05-07 Murtaza GaadiwalaSupport for Gauss (C6657). Added sim and evm examples.
2012-02-06 Prasad KonnurAddition of J5Eco C6A811X platform
2011-12-30 Murtaza GaadiwalaAdded custom XDC platform for Appleton (TCI6614) for... a0870109/appleton_support_addition
2011-12-30 Murtaza GaadiwalaAdded custom XDC platform for Appleton (TCI6614)
2011-12-23 Murtaza GaadiwalaAppleton (TCI6614) device support
2011-11-14 Prasad KonnurRenamed Examples folder of Centaurus A8
2011-11-10 Prasad KonnurAdded Netra A8 Support
2011-10-17 prasadUpdated CCS project files for M3 Netra
2011-10-14 prasadCCS Project added to build the examples for M3 Centaurus
2011-10-14 prasadAddition of M3 support for Centaurus
2011-05-20 unknownMacro.ini for out of box build
2011-05-19 Villarreal JesseSupport of OMAP Tesla platform DEV_EDMA3_LLD_02_11_02_03_RC03
2011-05-16 U-ENT\x0153534config files and examples added for supporting m3 video...
2011-05-16 Raghu NambiathPatch II to add additional project files for CCSv5...
2011-05-16 unknownProject changes to resolve build issues.
2011-02-14 Raghu NambiathFix for IR# SDOCM00078808 - EDMA LLD example fails...
2011-02-14 Raghu NambiathFix for multi-core execution of examples.
2011-02-14 Raghu NambiathAdded support to Ny-Sh EVMs and Simulators.
2011-02-02 Sundaram RajuAllowing Cache invalidation for all buffers assuming...
2011-02-02 Sundaram RajuUpdated evmOMAPL138_ARM example's Makefile to use ARM9...
2011-02-02 Sundaram RajuAdded support for Cortex A8 on evmTI814x
2011-02-02 Sundaram RajuChanged evmTI814x example to older ccsv4 project versio...
2011-01-11 Sundaram RajuAdded makefile for all examples and modified cfg file...
2010-09-07 Vinay K NoojiAdded source files and example application project...
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in .cfg file...
2010-09-07 Sundaram RajuFix for BIOS.6.30.02.42 ECM issue
2010-09-07 Sundaram RajuChanged memory location of ping pong buffers from EXT_R...
2010-09-07 Sundaram RajuFix for the platform TCI6498 moving from family c64p...
2010-09-07 Sundaram RajuAdded support for Netra EVM (evmTI816X).
2010-09-07 Sundaram RajuChanged DM740 --> TI816X
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: tool version update...
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: build related files
2010-07-05 Sundaram RajuAdded source files to add support for Netra Simulator
2010-05-20 Vinay K NoojiAdd/Modify Build related files
2010-05-20 Vinay K NoojiAdded OMAPL138 ARM Support
2010-04-09 Imtiaz SMASupport for the C6748 and OMAPL138 platforms.
2009-09-14 Anuj AggarwalTrivial changes in EDMA3 driver sample application
2009-09-13 Anuj AggarwalMinor changes in DA830 sample app
2009-09-13 Anuj AggarwalMinor changes in TCI6498 sample app
2009-09-13 Anuj AggarwalMinor clean-up in ping pong test code
2009-09-13 Anuj AggarwalRemoving Task_sleep() from sample application code
2009-08-20 Anuj AggarwalAdded EDMA3 driver sample application for TCI6498
2009-08-20 Anuj AggarwalModifying DA830 sample app for CCSv4
2009-08-20 Anuj AggarwalEDMA3 driver sample example made generic
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: BIOS6 Release 02.00.01.04 INT.EDMA3.LLD.02.00.01.04
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03