Fix for SDOCM00086934 same interrupt number is used for all TC error
[keystone-rtos/edma3_lld.git] / packages / config.bld
2011-06-10 Prasad KonnurFix Error in using EDMA as XDC package
2011-05-19 Villarreal JesseSupport of OMAP Tesla platform DEV_EDMA3_LLD_02_11_02_03_RC03
2011-05-16 U-ENT\x0153534makefile related changes for support of M3
2011-02-14 Raghu NambiathAdded support to Ny-Sh EVMs and Simulators.
2011-02-02 Sundaram RajuCommenting out the build of C66x generic RM library DEV_EDMA3_LLD_02_11_00_01_RC04
2011-02-02 Sundaram RajuUpdated XDC related files for release 02.11.00.01
2011-02-02 Sundaram RajuAdded support for Cortex A8 on evmTI814x
2010-10-12 Sundaram RajuAdded ELF support for C66x (both LE and BE) in the...
2010-09-07 Sundaram RajuModified the build related (XDC) files for adding suppo...
2010-09-07 Sundaram RajuAdded support for Netra EVM (evmTI816X).
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: build related files
2010-07-06 Sundaram RajuAdded Build related files to add support for Netra...
2010-05-20 Vinay K NoojiAdd/Modify Build related files
2010-04-09 Imtiaz SMASupport for the C6748 and OMAPL138 platforms.
2009-09-13 Anuj AggarwalUsing environment variable in config.bld file to locate...
2009-08-20 Anuj AggarwalTCI6498 related changes in RTSC build files
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: BIOS6 Release 02.00.01.04 INT.EDMA3.LLD.02.00.01.04
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03