Added support for MAKERULEDIR
[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / drv / sample /
2014-03-18 Sivaraj RAdded support for MAKERULEDIR
2014-01-30 Raghu NambiathMerge branch 'edma3_keystone2' of gitorious.design...
2014-01-28 Ivan PangMerge branch 'master' into edma3_keystone2
2014-01-10 Ivan PangMerged from master; updated build-related files for...
2014-01-10 Ivan PangMerge branch 'master' into edma3_keystone2
2014-01-07 ArvindModified package.xs files to add tda2xx-evm/ entries...
2014-01-07 ArvindAdded 'DRA7xx' in the packages.xs files
2014-01-06 Ivan PangMerged from master, added a15 support for k2l, c66ak2e
2014-01-03 ArvindBuild warnings and C++ warnings are fixed
2013-12-26 Raghu NambiathUpdate to support Additional keystone-2 platforms:...
2013-12-24 ArvindBug fixed - SDOCM00104308
2013-12-24 ArvindEDMA3 LLD support for DRA7xx platform
2013-12-19 ArvindUpdated the xdc compat key for rel: 2.11.11.11
2013-12-18 ArvindPorted EDMA lld to EVE core to access internal EDMA...
2013-09-23 Sivaraj RUpdated the xdc compat key for rel: 2.11.10.09
2013-09-20 Sivaraj RAdded gcc buld support for A8
2013-07-17 Prasad KonnurUpdated xdc compat key: rel 2.11.09.08
2013-07-17 Murtaza GaadiwalaSDOCM00102368: Support for TCI6636K2H target.
2013-07-11 Prasad KonnurUpdated xdc compat key: rel 02.11.08.06
2013-07-09 Prasad KonnurMcSPI channel enable in default event mapping
2013-07-02 Prasad KonnurFixed build error for vayu dsp libs
2013-07-02 Prasad KonnurFixed C++ build warning for vayu libs
2013-06-26 Prasad KonnurChange required for moving to new BIOS version
2013-06-20 Prasad KonnurSDOCM00102051 determine core id at runtime
2013-05-17 Murtaza GaadiwalaUpdated TCI6634 device name to TCI6638K2K to match...
2013-05-17 Murtaza GaadiwalaUpdated TCI6634 device name to TCI6638K2K to match...
2013-05-10 prasadDefault event mapping for vayu updated
2013-05-06 prasadBase address for vayu M4 updated
2013-04-19 Prasad Konnuradded event mux base address as macro
2013-04-18 Prasad Konnurreview comments implimented for vayu cfg files
2013-04-18 Prasad KonnurUpdated the xdc compatibility key version no.
2013-04-18 Prasad KonnurAdded Vayu support in edma3lld
2013-04-01 Prasad Konnurconflicting types error for a15 fixed
2013-03-28 Prasad KonnurAdded vayu support for M4 DEV_EDMA3_LLD_02_11_07_01_RC01
2012-08-17 Prasad KonnurDocumentation update for release 02.11.06.01 DEV_EDMA3_LLD_02_11_06_01
2012-07-27 Prasad KonnurCrossbar event initialization for c6a811x
2012-05-07 Prasad KonnurReplaced simTCI6634 with simKepler as per XDC tools
2012-05-07 Murtaza GaadiwalaKepler (TCI6634) support: 1) Added little and big endia...
2012-05-07 Murtaza GaadiwalaSupport for Gauss (C6657). Added sim and evm examples.
2012-05-07 Murtaza GaadiwalaSupport for Kepler (TCI6634) device
2012-03-09 Prasad KonnurUpdated xdc version numbers for 02.11.05.01
2012-02-06 Prasad KonnurAddition of J5Eco C6A811X platform
2012-01-27 Prasad Konnurxdc compatibility key and eclipse folder updated for...
2012-01-04 Prasad Konnurfixed warnings in building edma libs
2011-12-23 Murtaza GaadiwalaAppleton (TCI6614) device support
2011-12-08 Prasad KonnurEvent mapping for centaurus changed to enable MMCSD...
2011-12-01 Prasad KonnurFix for SDOCM00086934 same interrupt number is used...
2011-11-15 Prasad Konnurxdc compatibility key and eclipse folder updated for...
2011-11-14 Prasad KonnurRenamed Examples folder of Centaurus A8
2011-11-10 Prasad KonnurSingle cfg file for Netra and Centaurus in drv sample
2011-10-14 prasadAddition of M3 support for Centaurus
2011-10-05 Prasad KonnurUpdated package.xs to search library based on device...
2011-10-05 Prasad KonnurFix for IR SDOCM00084073
2011-06-10 Prasad KonnurFix Error in using EDMA as XDC package
2011-05-19 Prasad KonnurFixed bugs SDOCM00080618 and SDOCM00080034
2011-05-19 Villarreal JesseSupport of OMAP Tesla platform DEV_EDMA3_LLD_02_11_02_03_RC03
2011-05-16 U-ENT\x0153534makefile related changes for support of M3
2011-05-16 U-ENT\x0153534config files and examples added for supporting m3 video...
2011-05-16 U-ENT\x0153534xdc compatibility key updated
2011-02-14 Sundaram RajuFix for bugs because of which generic RM library was...
2011-02-14 Raghu NambiathFix for multi-core execution of examples.
2011-02-14 Raghu NambiathAdded support to Ny-Sh EVMs and Simulators.
2011-02-02 Sundaram RajuUpdated XDC related files for release 02.11.00.01
2011-02-02 Sundaram RajuModified the getlibs() to pick up the correct libraries...
2011-02-02 Sundaram RajuModified (DRV/RM) Sample libraries's Makefile to add...
2011-02-02 Sundaram RajuFixed bug in Makefiles and made correct source files...
2011-02-02 Sundaram RajuAdded support for Cortex A8 on evmTI814x
2011-01-11 Sundaram RajuAdded makefile for each component and the top level...
2010-10-12 Sundaram RajuAdded ELF support for C66x (both LE and BE) in the...
2010-09-07 Sundaram RajuModified the build related (XDC) files for adding suppo...
2010-09-07 Vinay K NoojiAdded source files and example application project...
2010-09-07 Vinay K NoojiAdding support for the Cross-bar in TI814X
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in all source...
2010-09-07 Sundaram RajuFix for the platform TCI6498 moving from family c64p...
2010-09-07 Sundaram RajuAdded support for Netra EVM (evmTI816X).
2010-09-07 Sundaram RajuChanged DM740 --> TI816X
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: build related files
2010-07-19 Hongmei GouAdd support for C6472 and TCI6486: source files
2010-07-06 Sundaram RajuAdded Build related files to add support for Netra...
2010-07-05 Sundaram RajuAdded source files to add support for Netra Simulator
2010-05-20 Vinay K NoojiAdd/Modify Build related files
2010-05-20 Vinay K NoojiAdded OMAPL138 ARM Support
2010-04-12 Imtiaz SMAreview comments fixed and test suite run on the code.
2010-04-09 Imtiaz SMASupport for the C6748 and OMAPL138 platforms.
2009-12-07 Sundaram Raju Using the Shadow Region instead of DSP instance in...
2009-12-03 Sundaram Raju Updated Documents for the release of package edma3_lld...
2009-11-30 Sundaram RajuModified the DBS values in the following files accordin...
2009-09-14 Anuj AggarwalTrivial change in edma3 sample init project file
2009-09-14 Anuj AggarwalUpdating/cleaning comments for doxygen
2009-09-13 Anuj AggarwalRemoving CSL code from TCI6498 sample init code
2009-09-13 Anuj AggarwalFixing bug in driver sample init code
2009-09-13 Anuj AggarwalModifying package.bld files to add new libraries
2009-09-13 Anuj AggarwalAdding dummy modules in EDMA3 packages
2009-08-20 Anuj AggarwalMinor clean-up in driver sample init lib header file
2009-08-20 Anuj AggarwalCleaned EDMA3 Driver Sample Initialization library
2009-08-20 Anuj AggarwalTCI6498 related changes in RTSC build files
2009-08-19 Anuj AggarwalAdding CCSv4 project files for EDMA3 libraries
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: BIOS6 Release 02.00.01.04 INT.EDMA3.LLD.02.00.01.04
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03