Misra C fixes:
[keystone-rtos/edma3_lld.git] / packages / ti / sdo / edma3 / rm / sample / src /
2014-10-09 Sunil MSMisra C fixes:
2014-06-27 PrasadUpdated xbar configuration for tdaxxx and dra72x
2014-06-25 PrasadAdded define to check if DMA XBAR available DEV_EDMA3_LLD_02_11_13_17_RC01
2014-06-10 Ivan PangRevert "Revert "Merge branch 'master' into edma3_keysto...
2014-06-09 Ivan PangRevert "Merge branch 'master' into edma3_keystone2"
2014-06-06 Ivan PangMerge branch 'master' into edma3_keystone2
2014-05-20 Prasad KonnurAddition of platform dra72x
2014-05-20 Prasad KonnurAdding adaslow - tda3xx platform
2014-01-30 Raghu NambiathMerge branch 'edma3_keystone2' of gitorious.design...
2014-01-28 Ivan PangMerge branch 'master' into edma3_keystone2
2014-01-10 Ivan PangMerge branch 'master' into edma3_keystone2
2014-01-06 Ivan PangMerged from master, added a15 support for k2l, c66ak2e
2014-01-03 ArvindBuild warnings and C++ warnings are fixed
2013-12-26 Raghu NambiathUpdate to support Additional keystone-2 platforms:...
2013-07-17 Murtaza GaadiwalaSDOCM00102368: Support for TCI6636K2H target.
2013-07-09 Prasad KonnurMcSPI channel enable in default event mapping
2013-07-02 Prasad KonnurFixed build error for vayu dsp libs
2013-07-02 Prasad KonnurFixed C++ build warning for vayu libs
2013-06-26 Prasad KonnurFixed warnings in building for tda2xx platform
2013-05-17 Murtaza GaadiwalaUpdated TCI6634 device name to TCI6638K2K to match...
2013-05-17 Murtaza GaadiwalaUpdated TCI6634 device name to TCI6638K2K to match...
2013-05-10 prasadDefault event mapping for vayu updated
2013-04-01 Prasad Konnurconflicting types error for a15 fixed
2013-03-28 Prasad KonnurAdded vayu support for M4 DEV_EDMA3_LLD_02_11_07_01_RC01
2012-07-27 Prasad KonnurCrossbar event initialization for c6a811x
2012-05-07 Murtaza GaadiwalaKepler (TCI6634) support: 1) Added little and big endia...
2012-05-07 Murtaza GaadiwalaSupport for Gauss (C6657). Added sim and evm examples.
2012-05-07 Murtaza GaadiwalaKepler (TCI6634) support in EDMA3 LLD
2012-05-07 Murtaza GaadiwalaSupport for Kepler (TCI6634) device
2012-02-07 Prasad KonnurJ5Eco addition rm sample updated
2012-01-27 Prasad Konnuradded appleton targets in package list
2012-01-04 Prasad Konnurfixed warnings in building edma libs
2011-12-23 Murtaza GaadiwalaAppleton (TCI6614) device support
2011-10-14 prasadAddition of M3 support for Centaurus
2011-05-16 U-ENT\x0153534config files and examples added for supporting m3 video...
2011-02-14 Raghu NambiathFix for multi-core execution of examples.
2011-02-14 Raghu NambiathAdded support to Ny-Sh EVMs and Simulators.
2011-02-02 Sundaram RajuAdded support for Cortex A8 on evmTI814x
2010-09-07 Vinay K NoojiAdded source files and example application project...
2010-09-07 Vinay K NoojiAdding support for the Cross-bar in TI814X
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in all source...
2010-09-07 Sundaram RajuFix for the platform TCI6498 moving from family c64p...
2010-09-07 Sundaram RajuChanged DM740 --> TI816X
2010-07-19 Hongmei GouAdd support for C6472 and TCI6486: source files
2010-07-05 Sundaram RajuAdded source files to add support for Netra Simulator
2010-05-20 Vinay K NoojiAdded OMAPL138 ARM Support
2010-04-12 Imtiaz SMAreview comments fixed and test suite run on the code.
2010-04-09 Imtiaz SMASupport for the C6748 and OMAPL138 platforms.
2009-12-07 Sundaram Raju Using the Shadow Region instead of DSP instance in...
2009-11-30 Sundaram RajuModified the DBS values in the following files accordin...
2009-09-13 Anuj AggarwalAdding TCI6498 support in RM sample init lib
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03