Added support to Ny-Sh EVMs and Simulators.
[keystone-rtos/edma3_lld.git] / packages /
2011-02-14 Raghu NambiathAdded support to Ny-Sh EVMs and Simulators.
2011-02-02 Sundaram RajuUpdated Documentation for the release 02.11.00.01 DEV_EDMA3_LLD_02_11_00_01 DEV_EDMA3_LLD_02_11_00_01_RC05
2011-02-02 Sundaram RajuCommenting out the build of C66x generic RM library DEV_EDMA3_LLD_02_11_00_01_RC04
2011-02-02 Sundaram RajuCommenting out the build of evmOMAPL138_ARM example...
2011-02-02 Sundaram RajuUpdated the Doxygen generated help files for the releas...
2011-02-02 Sundaram RajuUpdated the Doxygen cfg file for release 02.11.00.01
2011-02-02 Sundaram RajuUpdated XDC related files for release 02.11.00.01
2011-02-02 Sundaram RajuModified the getlibs() to pick up the correct libraries...
2011-02-02 Sundaram RajuModified (DRV/RM) Sample libraries's Makefile to add...
2011-02-02 Sundaram RajuFixed bug in Makefiles and made correct source files...
2011-02-02 Sundaram RajuUpdated Top level Makefile and component.mk
2011-02-02 Sundaram RajuAdded support for Cortex A8 on evmTI814x
2011-01-11 Sundaram RajuAdded makefile for each component and the top level...
2010-10-14 Sundaram RajuUpdated the Configuration for Tomahawk in RM only DEV_EDMA3_LLD_02_10_04_01
2010-10-14 Sundaram RajuUpdated Documents for the release 02.10.04.01
2010-10-12 Sundaram RajuAdded ELF support for C66x (both LE and BE) in the...
2010-10-05 Sundaram RajuFix for the bug in Generic platform library in RM
2010-09-07 Sundaram RajuUpdated Documents for the release 02.10.03.04 DEV_EDMA3_LLD_02_10_03_04
2010-09-07 Sundaram RajuModified the build related (XDC) files for adding suppo...
2010-09-07 Vinay K NoojiAdded source files and example application project...
2010-09-07 Vinay K NoojiAdding support for the Cross-bar in TI814X
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in all source...
2010-09-07 Sundaram RajuFix for the platform TCI6498 moving from family c64p...
2010-09-07 Sundaram RajuAdded support for Netra EVM (evmTI816X).
2010-09-07 Hongmei GouAdd support for C6472 and TCI6486: update default RM...
2010-09-07 Sundaram RajuChanged DM740 --> TI816X
2010-08-17 Gunjan DangAdded new GENERIC platform for RM
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: build related files
2010-07-19 Hongmei GouAdd support for C6472 and TCI6486: source files
2010-07-15 Sundaram RajuFixed the CSL2_DAT_DEMO hang issue
2010-07-15 Sundaram RajuFixed the High Registers access bug in C6748/OMAPL138
2010-07-15 Sundaram RajuFixed the bug that leads to assert when using allocAnyC...
2010-07-06 Sundaram RajuAdded Build related files to add support for Netra...
2010-07-05 Sundaram RajuAdded source files to add support for Netra Simulator
2010-05-20 Vinay K NoojiDocumentation changes DEV_EDMA3_LLD_02_10_02_03 DEV_EDMA3_LLD_02_10_02_03_RC04
2010-05-20 Vinay K NoojiAdd/Modify Build related files
2010-05-20 Vinay K NoojiAdded OMAPL138 ARM Support
2010-04-12 Imtiaz SMAUpdated the data sheet for the memory usage statistics DEV.EDMA3.LLD.02.10.01.02_RC01 DEV_EDMA3_LLD_02_10_01_02
2010-04-12 Imtiaz SMAreview comments fixed and test suite run on the code.
2010-04-09 Imtiaz SMASupport for the C6748 and OMAPL138 platforms.
2009-12-07 Sundaram Raju Updated Documents with PingPong buffer issue. DEV.EDMA3.LLD.02.10.00.01 EDMA3_LLD_BIOS6_02_10_00_01 EDMA3_LLD_BIOS6_02_10_00_01_RC04
2009-12-07 Sundaram Raju Using the Shadow Region instead of DSP instance in...
2009-12-03 Sundaram Raju Updated Documents for the release of package edma3_lld...
2009-11-30 Sundaram RajuModified the DBS values in the following files accordin...
2009-09-14 Anuj AggarwalUpdating EDMA3 documents for 02.10.00.01
2009-09-14 Anuj AggarwalTrivial change in edma3 sample init project file
2009-09-14 Anuj AggarwalUpdating/cleaning comments for doxygen
2009-09-13 Anuj AggarwalUsing _BIG_ENDIAN to detect BE platforms
2009-09-13 Anuj AggarwalMinor fix in EDMA3_DRV_requestChannel
2009-09-13 Anuj AggarwalRemoving CSL code from TCI6498 sample init code
2009-09-13 Anuj AggarwalFixing bug in driver sample init code
2009-09-13 Anuj AggarwalModifying package.bld files to add new libraries
2009-09-13 Anuj AggarwalAdding TCI6498 support in RM sample init lib
2009-09-13 Anuj AggarwalMinor fixes in default configuration files in RM
2009-09-13 Anuj AggarwalAdding dummy modules in EDMA3 packages
2009-09-13 Anuj AggarwalUsing environment variable in config.bld file to locate...
2009-09-13 Anuj AggarwalAdding RM sample init lib project files
2009-09-13 Anuj AggarwalAdd BE support in Resource Manager
2009-08-20 Anuj AggarwalDRAE registers not programmed in RM while allocating TCC
2009-08-20 Anuj AggarwalMinor clean-up in driver sample init lib header file
2009-08-20 Anuj AggarwalCleaned EDMA3 Driver Sample Initialization library
2009-08-20 Anuj AggarwalMoved SoC specific config files in rm/src/configs
2009-08-20 Anuj AggarwalMisc changes in EDMA3 Driver
2009-08-20 Anuj AggarwalMisc changes in Resource Manager
2009-08-20 Anuj AggarwalTCI6498 related changes in RTSC build files
2009-08-19 Anuj AggarwalAdding CCSv4 project files for EDMA3 libraries
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: BIOS6 Release 02.00.01.04 INT.EDMA3.LLD.02.00.01.04
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03