keystone-rtos/edma3_lld.git
2012-01-27 Prasad KonnurDocuments updated for release 02.11.04.01
2012-01-27 Prasad Konnuradded appleton targets in package list
2012-01-04 Prasad Konnurfixed warnings in building edma libs
2011-12-30 Murtaza GaadiwalaAdded custom XDC platform for Appleton (TCI6614) for... a0870109/appleton_support_addition
2011-12-30 Murtaza GaadiwalaAdded custom XDC platform for Appleton (TCI6614)
2011-12-23 Murtaza GaadiwalaAppleton (TCI6614) device support
2011-12-08 Prasad KonnurEvent mapping for centaurus changed to enable MMCSD...
2011-12-05 Prasad KonnurVersion no updated for 02.11.03.03
2011-12-01 Prasad KonnurFix for SDOCM00086934 same interrupt number is used...
2011-11-18 Prasad KonnurUpdated webgen makefile for release 02.11.03.02
2011-11-18 Prasad KonnurBuild version update for 02.11.03.02
2011-11-18 Prasad KonnurBug fixes SDOCM00086492 and SDOCM00086496
2011-11-16 Prasad KonnurUpdated webgen makefile
2011-11-16 Prasad KonnurDocumentation changes for release 02.11.03.01
2011-11-15 Prasad Konnurxdc compatibility key and eclipse folder updated for...
2011-11-14 Prasad KonnurRenamed Examples folder of Centaurus A8
2011-11-10 Prasad KonnurAdded Netra A8 Support
2011-11-10 Prasad KonnurSingle cfg file for Netra and Centaurus in drv sample
2011-11-10 Prasad KonnurFixed possible thread safety issues
2011-10-17 prasadUpdated CCS project files for M3 Netra
2011-10-14 prasadCCS Project added to build the examples for M3 Centaurus
2011-10-14 prasadAddition of M3 support for Centaurus
2011-10-10 Prasad KonnurAdded Webgen makefile to publish in the release webpage
2011-10-05 Prasad KonnurUpdated Makefile to build for specific platform and...
2011-10-05 Prasad KonnurUpdated package.xs to search library based on device...
2011-10-05 Prasad KonnurFix for IR SDOCM00084073
2011-06-10 Prasad KonnurDocumentation changes for version 02.11.02.04 DEV_EDMA3_LLD_02_11_02_04
2011-06-10 Prasad KonnurUpdated eclipse folder for new version
2011-06-10 Prasad KonnurFix Error in using EDMA as XDC package
2011-06-10 Prasad KonnurFix for GENERIC defined for all release builds
2011-05-25 Prasad KonnurDocuments updated with IRs implimented for 02.11.02.03 DEV_EDMA3_LLD_02_11_02_03
2011-05-24 Jesse VillarrealAdding samples DEV_EDMA3_LLD_02_11_02_03_RC04
2011-05-20 unknownMacro.ini for out of box build
2011-05-19 Prasad KonnurFixed bugs SDOCM00080618 and SDOCM00080034
2011-05-19 Villarreal... Support of OMAP Tesla platform DEV_EDMA3_LLD_02_11_02_03_RC03
2011-05-17 Prasad KonnurDocumentation changes for 02.11.02.03 DEV_EDMA3_LLD_02_11_02_03_RC01
2011-05-16 U-ENT\x0153534makefile related changes for support of M3
2011-05-16 U-ENT\x0153534config files and examples added for supporting m3 video...
2011-05-16 U-ENT\x0153534xdc compatibility key updated
2011-05-16 Raghu NambiathPatch II to add additional project files for CCSv5...
2011-05-16 unknownProject changes to resolve build issues.
2011-02-18 Raghu NambiathUpdated EDMA3 Driver version to 02.11.01.02 DEV_EDMA3_LLD_02_11_01_02
2011-02-15 Raghu NambiathUpdated the Documentation for the release 02.11.01.02 DEV_EDMA3_LLD_02_11_01_02_RC02
2011-02-15 Raghu NambiathUpdated makefile to build C66x targets only with ELF DEV_EDMA3_LLD_02_11_01_02_RC01
2011-02-14 Sundaram RajuUpdated the env.mk and the release batch file for relea...
2011-02-14 Sundaram RajuUpdated the Doxygen generated help files for the releas...
2011-02-14 Sundaram RajuUpdated the Doxygen cfg files for release 02.11.01.02
2011-02-14 Sundaram RajuUpdated the release batch file to rename config.bld...
2011-02-14 Sundaram RajuFix for bugs because of which generic RM library was...
2011-02-14 Raghu NambiathFix for IR# SDOCM00078808 - EDMA LLD example fails...
2011-02-14 Raghu NambiathUpdated the tools used for building the package in...
2011-02-14 Raghu NambiathAdded new top level makefile for the build of C66x...
2011-02-14 Raghu NambiathUpdated XDC version and Compatibility key for the relea...
2011-02-14 Raghu NambiathC99 type modification
2011-02-14 Raghu NambiathFix for multi-core execution of examples.
2011-02-14 Raghu NambiathRemoved XDC and BIOS dependancy for DRV and RM module...
2011-02-14 Raghu NambiathAdded support to Ny-Sh EVMs and Simulators.
2011-02-02 Sundaram RajuUpdated Documentation for the release 02.11.00.01 DEV_EDMA3_LLD_02_11_00_01 DEV_EDMA3_LLD_02_11_00_01_RC05
2011-02-02 Sundaram RajuCommenting out the build of C66x generic RM library DEV_EDMA3_LLD_02_11_00_01_RC04
2011-02-02 Sundaram RajuCommenting out the build of evmOMAPL138_ARM example...
2011-02-02 Sundaram RajuAllowing Cache invalidation for all buffers assuming...
2011-02-02 Sundaram RajuFixed bugs in the rules_*.mk files of Cortex A8 and...
2011-02-02 Sundaram RajuUpdated the Doxygen generated help files for the releas...
2011-02-02 Sundaram RajuUpdated the Doxygen cfg file for release 02.11.00.01
2011-02-02 Sundaram RajuUpdated eclipse related files for the release 02.11...
2011-02-02 Sundaram RajuUpdated XDC related files for release 02.11.00.01
2011-02-02 Sundaram RajuModified the getlibs() to pick up the correct libraries...
2011-02-02 Sundaram RajuAdded a batch file that can be used for building of...
2011-02-02 Sundaram RajuUpdated evmOMAPL138_ARM example's Makefile to use ARM9...
2011-02-02 Sundaram RajuModified (DRV/RM) Sample libraries's Makefile to add...
2011-02-02 Sundaram RajuFixed bug in Makefiles and made correct source files...
2011-02-02 Sundaram RajuUpdated Top level Makefile and component.mk
2011-02-02 Sundaram RajuAdded support for Cortex A8 on evmTI814x
2011-02-02 Sundaram RajuChanged evmTI814x example to older ccsv4 project versio...
2011-02-02 Sundaram RajuUpdated Makerules
2011-01-11 Sundaram RajuAdded makefile for all examples and modified cfg file...
2011-01-11 Sundaram RajuAdded makefile for each component and the top level...
2011-01-11 Sundaram RajuAdded makerules
2010-10-14 Sundaram RajuUpdated the Configuration for Tomahawk in RM only DEV_EDMA3_LLD_02_10_04_01
2010-10-14 Sundaram RajuUpdated Documents for the release 02.10.04.01
2010-10-12 Sundaram RajuModified XDC related files for the release 02.10.04.01
2010-10-12 Sundaram RajuAdded ELF support for C66x (both LE and BE) in the...
2010-10-05 Sundaram RajuFix for the bug in Generic platform library in RM
2010-09-07 Sundaram RajuUpdated Documents for the release 02.10.03.04 DEV_EDMA3_LLD_02_10_03_04
2010-09-07 Sundaram RajuModified the build related (XDC) files for adding suppo...
2010-09-07 Vinay K NoojiAdded source files and example application project...
2010-09-07 Vinay K NoojiAdding support for the Cross-bar in TI814X
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in .cfg file...
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in all source...
2010-09-07 Sundaram RajuFix for BIOS.6.30.02.42 ECM issue
2010-09-07 Sundaram RajuChanged memory location of ping pong buffers from EXT_R...
2010-09-07 Sundaram RajuFix for the platform TCI6498 moving from family c64p...
2010-09-07 Sundaram RajuAdded support for Netra EVM (evmTI816X).
2010-09-07 Hongmei GouAdd support for C6472 and TCI6486: update default RM...
2010-09-07 Sundaram RajuChanged DM740 --> TI816X
2010-08-17 Gunjan DangAdded new GENERIC platform for RM
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: tool version update...
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: build related files
2010-07-19 Hongmei GouAdd support for C6472 and TCI6486: source files
2010-07-15 Sundaram RajuFixed the CSL2_DAT_DEMO hang issue
next