]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/edma3_lld.git/shortlog
keystone-rtos/edma3_lld.git
2010-10-14 Sundaram RajuUpdated the Configuration for Tomahawk in RM only DEV_EDMA3_LLD_02_10_04_01
2010-10-14 Sundaram RajuUpdated Documents for the release 02.10.04.01
2010-10-12 Sundaram RajuModified XDC related files for the release 02.10.04.01
2010-10-12 Sundaram RajuAdded ELF support for C66x (both LE and BE) in the...
2010-10-05 Sundaram RajuFix for the bug in Generic platform library in RM
2010-09-07 Sundaram RajuUpdated Documents for the release 02.10.03.04 DEV_EDMA3_LLD_02_10_03_04
2010-09-07 Sundaram RajuModified the build related (XDC) files for adding suppo...
2010-09-07 Vinay K NoojiAdded source files and example application project...
2010-09-07 Vinay K NoojiAdding support for the Cross-bar in TI814X
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in .cfg file...
2010-09-07 Sundaram RajuChanged from 'ipc' module to 'knl' module in all source...
2010-09-07 Sundaram RajuFix for BIOS.6.30.02.42 ECM issue
2010-09-07 Sundaram RajuChanged memory location of ping pong buffers from EXT_R...
2010-09-07 Sundaram RajuFix for the platform TCI6498 moving from family c64p...
2010-09-07 Sundaram RajuAdded support for Netra EVM (evmTI816X).
2010-09-07 Hongmei GouAdd support for C6472 and TCI6486: update default RM...
2010-09-07 Sundaram RajuChanged DM740 --> TI816X
2010-08-17 Gunjan DangAdded new GENERIC platform for RM
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: tool version update...
2010-08-16 Hongmei GouAdd support for C6472 and TCI6486: build related files
2010-07-19 Hongmei GouAdd support for C6472 and TCI6486: source files
2010-07-15 Sundaram RajuFixed the CSL2_DAT_DEMO hang issue
2010-07-15 Sundaram RajuFixed the High Registers access bug in C6748/OMAPL138
2010-07-15 Sundaram RajuFixed the bug that leads to assert when using allocAnyC...
2010-07-06 Sundaram RajuUpdated Documents (partial) for release edma3_lld_02_10... DEV_EDMA3_LLD_02_10_03_04_RC01
2010-07-06 Sundaram RajuAdded Build related files to add support for Netra...
2010-07-05 Sundaram RajuAdded source files to add support for Netra Simulator
2010-05-20 Vinay K NoojiDocumentation changes DEV_EDMA3_LLD_02_10_02_03 DEV_EDMA3_LLD_02_10_02_03_RC04
2010-05-20 Vinay K NoojiAdd/Modify Build related files
2010-05-20 Vinay K NoojiAdded OMAPL138 ARM Support
2010-04-12 Imtiaz SMAUpdated the data sheet for the memory usage statistics DEV.EDMA3.LLD.02.10.01.02_RC01 DEV_EDMA3_LLD_02_10_01_02
2010-04-12 Imtiaz SMAreview comments fixed and test suite run on the code.
2010-04-09 Imtiaz SMASupport for the C6748 and OMAPL138 platforms.
2009-12-07 Sundaram Raju Updated Documents with PingPong buffer issue. DEV.EDMA3.LLD.02.10.00.01 EDMA3_LLD_BIOS6_02_10_00_01 EDMA3_LLD_BIOS6_02_10_00_01_RC04
2009-12-07 Sundaram Raju Using the Shadow Region instead of DSP instance in...
2009-12-03 Sundaram Raju - Modified the DRV and RM Release notes with the addit... EDMA3_LLD_BIOS6_02_10_00_01_RC02 EDMA3_LLD_BIOS6_02_10_00_01_RC03
2009-12-03 Sundaram Raju Updated Documents for the release of package edma3_lld...
2009-11-30 Sundaram RajuModified the DBS values in the following files accordin...
2009-09-14 Anuj AggarwalChanging package.bld to create TAR instead of ZIP
2009-09-14 Anuj AggarwalModifying top-level package.bld file to include eclipse...
2009-09-14 Anuj AggarwalMinor fixes in DAT example
2009-09-14 Anuj AggarwalTrivial changes in EDMA3 driver sample application
2009-09-14 Anuj AggarwalAdding eclipse directory in EDMA3 top-level folder
2009-09-14 Anuj AggarwalUpdating EDMA3 release notes
2009-09-14 Anuj AggarwalUpdating EDMA3 documents for 02.10.00.01
2009-09-14 Anuj AggarwalTrivial change in edma3 sample init project file
2009-09-14 Anuj AggarwalUpdating/cleaning comments for doxygen
2009-09-13 Anuj AggarwalMinor changes in DA830 sample app
2009-09-13 Anuj AggarwalMinor changes in TCI6498 sample app
2009-09-13 Anuj AggarwalMinor clean-up in ping pong test code
2009-09-13 Anuj AggarwalRemoving Task_sleep() from sample application code
2009-09-13 Anuj AggarwalUsing _BIG_ENDIAN to detect BE platforms
2009-09-13 Anuj AggarwalMinor fix in EDMA3_DRV_requestChannel
2009-09-13 Anuj AggarwalRemoving CSL code from TCI6498 sample init code
2009-09-13 Anuj AggarwalFixing bug in driver sample init code
2009-09-13 Anuj AggarwalModifying package.bld files to add new libraries
2009-09-13 Anuj AggarwalAdding TCI6498 support in RM sample init lib
2009-09-13 Anuj AggarwalMinor fixes in default configuration files in RM
2009-09-13 Anuj AggarwalAdding dummy modules in EDMA3 packages
2009-09-13 Anuj AggarwalUsing environment variable in config.bld file to locate...
2009-09-13 Anuj AggarwalAdding RM sample init lib project files
2009-09-13 Anuj AggarwalAdd BE support in Resource Manager
2009-09-13 Anuj AggarwalAdding software manifest
2009-09-13 Anuj AggarwalUpdating HTML release notes for 02.10.00.01
2009-08-20 Anuj AggarwalCSL_DAT example modified for new license header
2009-08-20 Anuj AggarwalDRAE registers not programmed in RM while allocating TCC
2009-08-20 Anuj AggarwalAdded EDMA3 driver sample application for TCI6498
2009-08-20 Anuj AggarwalModifying DA830 sample app for CCSv4
2009-08-20 Anuj AggarwalEDMA3 driver sample example made generic
2009-08-20 Anuj AggarwalMinor clean-up in driver sample init lib header file
2009-08-20 Anuj AggarwalCleaned EDMA3 Driver Sample Initialization library
2009-08-20 Anuj AggarwalMoved SoC specific config files in rm/src/configs
2009-08-20 Anuj AggarwalMisc changes in EDMA3 Driver
2009-08-20 Anuj AggarwalMisc changes in Resource Manager
2009-08-20 Anuj AggarwalTCI6498 related changes in RTSC build files
2009-08-19 Anuj AggarwalAdding CCSv4 project files for EDMA3 libraries
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: BIOS6 Release 02.00.01.04 INT.EDMA3.LLD.02.00.01.04
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03