]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/edma3_lld.git/shortlog
keystone-rtos/edma3_lld.git
2009-12-07 Sundaram Raju Updated Documents with PingPong buffer issue. DEV.EDMA3.LLD.02.10.00.01 EDMA3_LLD_BIOS6_02_10_00_01 EDMA3_LLD_BIOS6_02_10_00_01_RC04
2009-12-07 Sundaram Raju Using the Shadow Region instead of DSP instance in...
2009-12-03 Sundaram Raju - Modified the DRV and RM Release notes with the addit... EDMA3_LLD_BIOS6_02_10_00_01_RC02 EDMA3_LLD_BIOS6_02_10_00_01_RC03
2009-12-03 Sundaram Raju Updated Documents for the release of package edma3_lld...
2009-11-30 Sundaram RajuModified the DBS values in the following files accordin...
2009-09-14 Anuj AggarwalChanging package.bld to create TAR instead of ZIP
2009-09-14 Anuj AggarwalModifying top-level package.bld file to include eclipse...
2009-09-14 Anuj AggarwalMinor fixes in DAT example
2009-09-14 Anuj AggarwalTrivial changes in EDMA3 driver sample application
2009-09-14 Anuj AggarwalAdding eclipse directory in EDMA3 top-level folder
2009-09-14 Anuj AggarwalUpdating EDMA3 release notes
2009-09-14 Anuj AggarwalUpdating EDMA3 documents for 02.10.00.01
2009-09-14 Anuj AggarwalTrivial change in edma3 sample init project file
2009-09-14 Anuj AggarwalUpdating/cleaning comments for doxygen
2009-09-13 Anuj AggarwalMinor changes in DA830 sample app
2009-09-13 Anuj AggarwalMinor changes in TCI6498 sample app
2009-09-13 Anuj AggarwalMinor clean-up in ping pong test code
2009-09-13 Anuj AggarwalRemoving Task_sleep() from sample application code
2009-09-13 Anuj AggarwalUsing _BIG_ENDIAN to detect BE platforms
2009-09-13 Anuj AggarwalMinor fix in EDMA3_DRV_requestChannel
2009-09-13 Anuj AggarwalRemoving CSL code from TCI6498 sample init code
2009-09-13 Anuj AggarwalFixing bug in driver sample init code
2009-09-13 Anuj AggarwalModifying package.bld files to add new libraries
2009-09-13 Anuj AggarwalAdding TCI6498 support in RM sample init lib
2009-09-13 Anuj AggarwalMinor fixes in default configuration files in RM
2009-09-13 Anuj AggarwalAdding dummy modules in EDMA3 packages
2009-09-13 Anuj AggarwalUsing environment variable in config.bld file to locate...
2009-09-13 Anuj AggarwalAdding RM sample init lib project files
2009-09-13 Anuj AggarwalAdd BE support in Resource Manager
2009-09-13 Anuj AggarwalAdding software manifest
2009-09-13 Anuj AggarwalUpdating HTML release notes for 02.10.00.01
2009-08-20 Anuj AggarwalCSL_DAT example modified for new license header
2009-08-20 Anuj AggarwalDRAE registers not programmed in RM while allocating TCC
2009-08-20 Anuj AggarwalAdded EDMA3 driver sample application for TCI6498
2009-08-20 Anuj AggarwalModifying DA830 sample app for CCSv4
2009-08-20 Anuj AggarwalEDMA3 driver sample example made generic
2009-08-20 Anuj AggarwalMinor clean-up in driver sample init lib header file
2009-08-20 Anuj AggarwalCleaned EDMA3 Driver Sample Initialization library
2009-08-20 Anuj AggarwalMoved SoC specific config files in rm/src/configs
2009-08-20 Anuj AggarwalMisc changes in EDMA3 Driver
2009-08-20 Anuj AggarwalMisc changes in Resource Manager
2009-08-20 Anuj AggarwalTCI6498 related changes in RTSC build files
2009-08-19 Anuj AggarwalAdding CCSv4 project files for EDMA3 libraries
2009-08-19 Anuj AggarwalChanging dos to unix format
2009-07-10 Anuj AggarwalEDMA3: BIOS6 Release 02.00.01.04 INT.EDMA3.LLD.02.00.01.04
2009-07-10 Anuj AggarwalEDMA3: Adding release package 02.00.00.03 INT.EDMA3.LLD.02.00.00.03