keystone-rtos/emac-lld.git
2019-10-31 Jacob StifflerNOTICE OF RELOCATION master
2019-10-03 Mahesh RadhakrishnanPRSDK-6460: Fixing doxygen issues DEV.EMAC_LLD.01.00.03.18A
2019-10-03 Tinku Mannanam65xx/j7: Resolve static analysis warnings
2019-09-26 Tinku Mannanam57x: Fix in RX packet processing when alloc_pkt callb... DEV.EMAC_LLD.01.00.03.17B DEV.EMAC_LLD.01.00.03.18 DEV.PROCESSOR-SDK.06.01.00.07
2019-09-24 Tinku Mannanam65xx/j7: Resolve Misra-c static analysis issues
2019-09-23 Tinku Mannanam65xx/j7: emac driver updates
2019-09-23 Tinku MannanDocs and version update for release 6.1
2019-09-20 Tinku Mannanam65xx: Update switch test application
2019-09-18 Tinku Mannanam65xx: Unit test update to verify delete all ageable...
2019-09-18 Tinku Mannanam65xx/j7: Adding port state checks for cpsw and icssg...
2019-09-18 Tinku MannanUpdates from industrial development branch
2019-09-16 Vitaly Andrianovdual_mac f/w: check psi ready for the next 16 byte...
2019-09-16 Vitaly Andrianovdual_mac fw: fix possible ingress buffer management...
2019-09-13 Tinku Mannanj7: update emac component file to include all R5 cores.
2019-09-13 Badri Smdio: API change to match MDIO/V5 CSL API changes
2019-09-13 Tinku Mannanam65xx: Update icssg switch firmware
2019-09-12 Tinku Mannanam65xx: Test app cleanup
2019-09-12 Tinku Mannanam65xx: Integrate with trace utility
2019-09-11 Tinku Mannanam65xx/j7: test app updates to integrate with unity...
2019-09-10 Tinku Mannanj7: makefile updates to integrate with unity test framework
2019-09-10 Tinku Mannanam65xx: makefile updates to integrate with unity test...
2019-09-10 Tinku Mannanj7: test application updates
2019-09-10 Tinku Mannanam65xx: driver updates
2019-09-06 Tinku Mannanam65xx: makefile update to include asm file
2019-09-06 Tinku Mannanam65xx: EMAC unit test update
2019-09-05 Vitaly Andrianovdual_mac f/w: remove mkdir bin command for windows...
2019-09-05 Tinku Mannanam65xx: Unit test update to verify icssg stats api...
2019-09-05 Tinku Mannanam65xx: Update EMAC_get_stats_icssg_v5 API
2019-09-04 Tinku Mannanam65xx: Fix programming of classifiers
2019-09-03 Tinku Mannanam65xx: Fix in ICSSG RMGII configuration
2019-08-22 Dasnavis SabiyaPRSDK-5673: Updated EMAC_Loopback_testProject to print...
2019-08-20 Tinku Mannanj721e: icssg use case updates
2019-08-14 Tinku Mannanam65xx: Adding new ICSSG switch test application
2019-08-13 Tinku Mannanam65xx: remove un-used test application files
2019-08-13 Tinku Mannanam65xx: Test application updates
2019-08-13 Tinku Mannanam65xx: extensive cleanup to poll link state machine
2019-08-12 Tinku MannanSync up j721e soc file with latest emac lld
2019-08-09 Tinku Mannanam65xx: Adding support for 100 mbps for icssg
2019-08-07 Vitaly Andrianovdual_mac fw: remove prebuilt fw headers DEV.EMAC_LLD.01.00.03.17A
2019-08-06 Tinku MannanInitial version update for 6.1 DEV.EMAC_LLD.01.00.03.17
2019-08-06 Sahin Okurimplementing RMIISpeedSelect function
2019-08-02 Tinku MannanMSMC attributes updates
2019-08-02 Tinku MannanAdding ICSSG dual mac firmware binary headers
2019-08-02 Tinku Mannanj721e: config file and linker command file updates
2019-08-02 Tinku Mannanj721e: Update to build icssg test app for j7
2019-08-02 Sivaraj RPDK-4085: Add j721e_evm build support
2019-08-02 Sivaraj RDisable APP image generation for J7
2019-08-02 Sivaraj RFixed package build
2019-08-02 Sivaraj RFixed MPU build
2019-08-02 Sivaraj RFixed J7 linker issue
2019-08-02 Badri SJ7 unified CSL migration
2019-08-02 Tinku Mannanam65xx: Use SOC configuration base addresses instead...
2019-07-31 Tinku Mannanam65xx: unit test updates for icss_switch
2019-07-31 Tinku Mannanam65xx: Driver update to sync with latest icss_switch fw
2019-07-31 Tinku Mannanam65xx: Update icss_switch firmware headers and memory...
2019-07-29 Dasnavis SabiyaPRSDK-3669: Fix for C++ compilation issue
2019-07-24 Tinku Mannanam65xx: Test application updates to for switch use...
2019-07-23 Vitaly Andrianovdual_mac F/W: fix shutdown command
2019-07-22 Tinku Mannanam65xx: Unit test update for trace utility integration
2019-07-22 Tinku Mannanam65xx: Adding debug trace support in emac driver
2019-07-10 Tinku Mannanam65xx: Unit test update to verify packet less than...
2019-07-02 Jacob Stifflericss_dualmac: makeversions: limit version string to... DEV.EMAC_LLD.01.00.03.16C
2019-07-02 Tinku MannanNeed to memory map NBO CFG registers for A53 DEV.EMAC_LLD.01.00.03.16B
2019-06-27 Tinku Mannanam65xx: Update to sync with pruss driver DEV.EMAC_LLD.01.00.03.16A
2019-06-26 Tinku MannanAdditional Design doc update DEV.EMAC_LLD.01.00.03.16 DEV.PROCESSOR-SDK.06.00.00.05
2019-06-26 Tinku MannanDesign doc update
2019-06-24 Tinku MannanRelease notes and version update for 6.0
2019-06-21 Tinku Mannanam57xx: Fix in tx enqueue logic
2019-06-21 Tinku Mannanam65xx: Zero pad transmit packet that is less than...
2019-06-21 Vitaly Andrianovdual mac F/W: fix out of order SCHED_CHECK_DMA bug
2019-06-21 Vitaly Andrianovdual_mac F/W: remove unused code for buffers used by...
2019-06-21 Vitaly Andrianovdual_mac F/W: update buffer pool tail with disabled TM
2019-06-20 Tinku MannanAM57xx: emac: Fix for sending packet out of directed...
2019-06-19 Tinku MannanK2G: Fix cache primitive call for packet RX for DSP...
2019-06-19 Sinthu Raja MPRSDK-5812 Addressing Review comments
2019-06-19 DingFix local to global address conversion
2019-06-19 Pratheesh Gangadhar TKFixing a compilation issue identified DEV.PRU-ICSS-PROFINET-SWITCH_02.01.00.08.RC2
2019-06-19 Pratheesh Gangadhar TKAccounting for non-zero MSMC_START_OFFSET
2019-06-19 Vineet RoyEMAC was using incorrect port q size macro.
2019-06-14 Tinku Mannanam65xx: Fix link status being returned for 2nd port...
2019-06-13 Vitaly Andrianovremove unused code from TX_ERR handler
2019-06-12 Tinku Mannanam65xx: Unit test update for testing directed packet...
2019-06-12 Tinku Mannanam65xx; IOCTL command buffers need to cache size aligne...
2019-06-12 Tinku Mannanam65xx: Unit test updates to for TX port queue check...
2019-06-12 Tinku Mannanam65xx: Adding TX port queue size field to EMAC_FW_APP_...
2019-06-11 Sinthu Raja MPRSDk-4453 Update config file to be generic for SMP...
2019-06-11 Sinthu Raja MPRSDK-4453 Addressing review comments
2019-06-11 Sinthu Raja MPRSDK-4453 Update libProfile inline with makefile BUILD...
2019-06-11 Sinthu Raja MPRSDK-4453 Add SMP enabled support for A53 core
2019-06-11 Sinthu Raja MPRSDK-4453 Add SMP enabled BIOS project for AM572x EVM
2019-06-11 Sinthu Raja MPRSDK-4453 Update config file to remove board dependancy
2019-06-11 Sinthu Raja MPRSDK-4453 Update RTSC config file to load PDK components
2019-06-11 Vitaly Andrianovam65xx: firmware: makefile: fix clean command for windo...
2019-06-06 Tinku Mannanam65xx: Need to free back descriptors from MGMT2 free...
2019-06-06 Tinku Mannanam65xx: Enabling testing of TX TS for ICSSG SWITCH...
2019-06-06 Tinku Mannanam65xx: Updating to use latest ICSSG SWITCH firmware...
2019-06-05 Tinku Mannanam65xx: test app updates to verify IOCTL commands.
2019-06-05 Tinku Mannanam65xx: Fix return value of IOCTL command reqeust when...
2019-06-05 Vitaly Andrianovdm firmware: set TX timestamp valid bit
2019-06-05 Vitaly Andrianovimplement TX_ERR handler
next