Updates to enable Yocto parallel build
[keystone-rtos/fault_mgmt.git] / package.xs
1 /*
2  *  ======== package.xs ========
3  *
4  */
7 /*
8  *  ======== Package.getLibs ========
9  *  This function is called when a program's configuration files are
10  *  being generated and it returns the name of a library appropriate
11  *  for the program's configuration.
12  */
14 function getLibs(prog)
15 {
17     var suffix = prog.build.target.suffix;
19     /* Default FM library */
20     var name = this.$name + ".a" + suffix;
21     /* Read LIBDIR variable */
22     var lib = java.lang.System.getenv("LIBDIR");
24     /* If NULL, default to "lib" folder */
25     if (lib == null)
26     {
27         lib = "./lib";
28     } else {
29         print ("\tSystem environment LIBDIR variable defined : " + lib);
30     }
32     /* Device types supported */
33     var deviceTypes = [
34                         'tci6614',    
35                         'k2k',
36                         'k2h',
37                         'k2l',
38                         'k2e',
39                       ];
41     /* Search for the supported devices (defined in config.bld) */
42     for each(var device in deviceTypes)
43     {
44         if (this.Settings.deviceType.equals(device))
45         {
46             lib = lib + "/" + device;
47             break;
48         }
49     }
51     /* Get target folder, if applicable */
52     if ( java.lang.String(suffix).contains('66') )
53         lib = lib + "/c66";
55     /* Get library name with path */
56     lib = lib + "/" + name;
57     if (java.io.File(this.packageBase + lib).exists()) {
58        print ("\tLinking with library " + this.$name + ":" + lib);
59        return lib;
60     }
62     /* Could not find any library, throw exception */
63     throw new Error("\tLibrary not found : " + name);
64 }
66 /*
67  *  ======== package.close ========
68  */
69 function close()
70 {    
71     if (xdc.om.$name != 'cfg') {
72         return;
73     }
74 }