NOTICE OF RELOCATION
[keystone-rtos/fvid2.git] / Settings.xdc.xdt
1 \r
2 %%{\r
3 /*!\r
4  *  This template implements the Settings.xdc\r
5  */\r
6   /* Versioning */\r
7   var ver = this;\r
8   for each(i=0;i<ver.length;i++)\r
9   {\r
10       if(String(ver[i]).length < 2)\r
11       {\r
12         ver[i]="0"+ver[i];\r
13       }\r
14   }\r
15 \r
16   var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";\r
17 \r
18 %%}\r
19 \r
20 module Settings\r
21 {\r
22     config string fvid2VersionString = `packageVersion`;\r
23 \r
24     /*! This variable is to control the SoC type selection.\r
25      * By default this variable is set to NULL.\r
26      *\r
27      * To use FVID2 for the selected device, add the following lines to config\r
28      * file and set the deviceType correctly:\r
29      *\r
30      *      var fvid2Settings = xdc.useModule ('ti.drv.fvid2.Settings');\r
31      *      fvid2Settings.socType = "am65x";\r
32      *\r
33      */\r
34     metaonly config string socType = "";\r
35 \r
36     /*! This variable is to control the device library type selection.\r
37      * By default this variable is set to release.\r
38      *\r
39      * To use the debug/release library, add the following lines to config\r
40      * file and set the library profile accordingly:\r
41      *\r
42      *      var fvid2 Settings = xdc.useModule ('ti.drv.fvid2.Settings');\r
43      *      fvid2Settings.libProfile = "debug";\r
44      *\r
45      */\r
46     metaonly config string libProfile = "release";\r
47 }\r
48 \r