1a57c5629050fdc3513133448c49d0fc4918cd27
[keystone-rtos/fvid2.git] / package.xs
1 /*
2  *  ======== package.xs ========
3  *
4  */
7 /*
8  *  ======== Package.getLibs ========
9  *  This function is called when a program's configuration files are
10  *  being generated and it returns the name of a library appropriate
11  *  for the program's configuration.
12  */
14 function getLibs(prog)
15 {
16     var suffix  = prog.build.target.suffix;
17     var socType = this.Settings.socType;
18     var socTypes = [
19                      'am65x',
20                    ];
21     var libNames = [
22                      'fvid2'
23                    ];
25     /* Read LIBDIR variable */
26     var lib = java.lang.System.getenv("LIBDIR");
28     /* If NULL, default to "lib" folder */
29     if (lib == null)
30     {
31         lib = "./lib";
32     } else {
33         print ("\tSystem environment LIBDIR variable defined : " + lib);
34     }
36     /* Get the SOC */
37     for each (var soc in socTypes)
38     {
39         if (socType.equals(soc))
40         {
41             lib = lib + "/" + soc;
42             name = this.$name + ".a" + suffix;
43             break;
44         }
45     }
47     /* Get target folder, if applicable */
48     if (java.lang.String(suffix).contains('mcu1_0'))
49         lib = lib + "/mcu1_0";
50     else if (java.lang.String(suffix).contains('mpu1_1'))
51         lib = lib + "/mpu1_1";
52     else if (java.lang.String(suffix).contains('mpu1_0'))
53         lib = lib + "/mpu1_0";
54     else if (java.lang.String(suffix).contains('mpu1_1'))
55         lib = lib + "/mpu1_1";
56     else
57         throw new Error("\tUnknown target for: " + this.packageBase + lib);
59     var libProfiles = ["debug", "release"];
60     /* get the configured library profile */
61     for each(var profile in libProfiles)
62     {
63         if (this.Settings.libProfile.equals(profile))
64         {
65             lib = lib + "/" + profile;
66             break;
67         }
68     }
70     /* Update the lib names with the lib extension */
71     lib_dir = lib;
72     lib     ="";
73     for each(var libName in libNames)
74     {
75         libName = libName + ".a" + suffix;
76         if ((java.io.File(this.packageBase + lib_dir + "/" + libName).exists()))
77         {
78             /* Get library name with path */
79             lib = lib + lib_dir +"/" + libName;
80             lib = lib + ";";
81             print ("\tLinking with library " + this.packageBase + lib_dir + "/" + libName );
82         }
83         else
84         {
85            /* Could not find any library, throw exception */
86            throw new Error("\tLibrary not found: " + this.packageBase + lib_dir + "/" + libName);
87            break;
88         }
89     }
91     /* Get library name with path */
92     return lib;
93 }
95 /*
96  *  ======== package.close ========
97  */
98 function close()
99 {
100     if (xdc.om.$name != 'cfg') {
101         return;
102     }