Added XDC files and added top level include
[keystone-rtos/fvid2.git] / include / fvid2_drvMgr.h
index 6c8b29435b3cccf5d6aadfa8d35ac9849490f125..0bf2cc86cd556ed1c43cdc3771b09d3676e3b795 100644 (file)
@@ -1,5 +1,5 @@
 /*
- *  Copyright (c) Texas Instruments Incorporated 2012-2018
+ *  Copyright (c) Texas Instruments Incorporated 2018
  *
  *  Redistribution and use in source and binary forms, with or without
  *  modification, are permitted provided that the following conditions
@@ -48,7 +48,7 @@
 /*                             Include Files                                  */
 /* ========================================================================== */
 
-#include <ti/drv/fvid2/fvid2.h>
+#include <ti/drv/fvid2/include/fvid2_api.h>
 
 #ifdef __cplusplus
 extern "C" {
@@ -59,16 +59,16 @@ extern "C" {
 /* ========================================================================== */
 
 /** \brief Number of driver object to allocate in FVID2 library. */
-#define FVID2_CFG_FDM_NUM_DRV_OBJS          (40U)
+#define FVID2_CFG_FDM_NUM_DRV_OBJS      (40U)
 
 /** \brief Number of channel object to allocate in FVID2 library. */
-#define FVID2_CFG_FDM_NUM_CH_OBJS           (80U)
+#define FVID2_CFG_FDM_NUM_CH_OBJS       (80U)
 
 /** \brief FVID2 driver handle returned by individual drivers. */
 typedef void *Fdrv_Handle;
 
 /** \brief Typedef for callback function parameters. */
-typedef struct Fvid2_DrvCbParams_t Fvid2_DrvCbParams;
+typedef struct Fvid2_DrvCbParams_t      Fvid2_DrvCbParams;
 
 /**
  *  \brief Typedef for FVID2 driver callback function prototype. This will be