diff --git a/include/fvid2_utils.h b/include/fvid2_utils.h
index 021cda1f5cffdddbb0d064b0ac5a2862312fdc72..6e6c0857bf5a912dccc26ea34bda00496fddb0b5 100755 (executable)
--- a/include/fvid2_utils.h
+++ b/include/fvid2_utils.h
* \param ch Byte value to fill with.
* \param byteCount Number of bytes to fill.
*
- * \return The destination memory pointer.
+ * \return None.
*/
-void *Fvid2Utils_memset(void *mem, uint8_t ch, uint32_t byteCount);
+void Fvid2Utils_memset(void *mem, uint8_t ch, uint32_t byteCount);
/**
* Fvid2Utils_memsetw
* \param src Source memory pointer.
* \param byteCount Number of bytes to copy.
*
- * \return The destination memory pointer.
+ * \return None
*/
-void *Fvid2Utils_memcpy(void *dest, const void *src, uint32_t byteCount);
+void Fvid2Utils_memcpy(void *dest, const void *src, uint32_t byteCount);
/**
* Fvid2Utils_memcmp
*
* \param llobj pointer to object of type Fvid2UtilsLinkListObj
*
- * \return Returns FVID2_SOK on success else returns error value.
+ * \return None
*/
-int32_t Fvid2Utils_destructLinkList(Fvid2UtilsLinkListObj *llobj);
+void Fvid2Utils_destructLinkList(Fvid2UtilsLinkListObj *llobj);
/**
* Fvid2Utils_linkNodePri
*
* \param llobj pointer to object of type Fvid2UtilsLinkListObj
*
- * \return Returns FVID2_SOK on success else returns error value.
+ * \return None
*/
-int32_t Fvid2Utils_destructQ(Fvid2UtilsLinkListObj *llobj);
+void Fvid2Utils_destructQ(Fvid2UtilsLinkListObj *llobj);
/**
* Fvid2Utils_queue