Minor graph updates in FVID2
[keystone-rtos/fvid2.git] / include / trace.h
old mode 100644 (file)
new mode 100755 (executable)
index c44da6d..b7eef57
@@ -45,7 +45,7 @@
 
 #include <ti/csl/tistdtypes.h>
 
- #if defined (USE_STD_ASSERT)
+ #if defined (FVID2_CFG_USE_STD_ASSERT)
 #include <assert.h>
 #endif
 
@@ -207,26 +207,26 @@ static inline void GT_assertLocal(uint32_t    enableMask,
                                   const char *fileName,
                                   int32_t     lineNum)
 {
-#if defined (ASSERT_ENABLE)
+#if defined (FVID2_CFG_ASSERT_ENABLE)
     if ((!(condition)) != 0)
     {
         Fvid2_printf(" Assertion @ Line: %d in %s: %s : failed !!!\n",
                    lineNum, fileName, str);
- #if defined (USE_STD_ASSERT)
+ #if defined (FVID2_CFG_USE_STD_ASSERT)
         assert((!(condition)) != 0);
  #else
         while (TRUE)
         {
             ;
         }
- #endif /* #if defined(USE_STD_ASSERT) */
+ #endif /* #if defined(FVID2_CFG_USE_STD_ASSERT) */
     }
-#endif  /* if defined(ASSERT_ENABLE) */
+#endif  /* if defined(FVID2_CFG_ASSERT_ENABLE) */
 
     return;
 }
 
-#if defined (TRACE_ENABLE)
+#if defined (FVID2_CFG_TRACE_ENABLE)
 /** \brief Function to report the FVID2 failure and log the trace. */
 void GT_failureReasonSet(int32_t      enableMask,
                          const char  *func,
@@ -240,7 +240,7 @@ void GT_failureReasonSet(int32_t      enableMask,
                          (const char *) __FILE__, (int32_t) __LINE__, \
                          (status), (const char *) (msg)))
 
-#else /* if defined (TRACE_ENABLE) */
+#else /* if defined (FVID2_CFG_TRACE_ENABLE) */
 
 /** \brief Function to report the FVID2 failure and log the trace. */
 #define GT_setFailureReason(maskType, classType, func, status, msg) \
@@ -255,7 +255,7 @@ void GT_failureReasonSet(int32_t      enableMask,
         }                                                           \
     } while (FALSE)
 
-#endif /* if defined (TRACE_ENABLE) */
+#endif /* if defined (FVID2_CFG_TRACE_ENABLE) */
 
 /**
  *  \brief Log the trace with zero parameters and information string.
@@ -440,7 +440,7 @@ void GT_trace7(uint32_t      maskType,
                uint32_t      param5,
                uint32_t      param6);
 
-#if defined (TRACE_ENABLE)
+#if defined (FVID2_CFG_TRACE_ENABLE)
 /** \brief Log the trace with zero parameters and information string. */
 #define GT_0trace(maskType, classType, infoString)        \
     (GT_trace0((maskType), (classType),                   \
@@ -518,7 +518,7 @@ void GT_trace7(uint32_t      maskType,
                (uint32_t) (param5),                                         \
                (uint32_t) (param6)))
 
-#else   /* if defined (TRACE_ENABLE) */
+#else   /* if defined (FVID2_CFG_TRACE_ENABLE) */
 
 /** \brief Log the trace with zero parameters and information string. */
 #define GT_0trace(maskType, classType, infoString)
@@ -541,7 +541,7 @@ void GT_trace7(uint32_t      maskType,
 #define GT_7trace(maskType, classType, infoString, param0, param1, param2, \
                   param3, param4, param5, param6)
 
-#endif  /* if defined (TRACE_ENABLE) */
+#endif  /* if defined (FVID2_CFG_TRACE_ENABLE) */
 
 #ifdef __cplusplus
 }