4597622b05c8af11ad074200844394f330145be3
1 #ifndef __BTBLLOC_H__
2 #define __BTBLLOC_H__
3 /*******************************************************************************
4 * FILE PURPOSE: Macros and definitions private to BTBL
5 *******************************************************************************
6 * FILE NAME: BTBLLOC.h
7 *
8 * DESCRIPTION: Defines macros and definitions seen only by the BTBL processing
9 * module
10 *
11 * (C) Copyright 2004, TELOGY Networks, Inc.
12 ******************************************************************************/
13 /* System level header files */
14 #include "types.h"
16 /* BTBL header files */
17 #include "btbl.h"
19 /*******************************************************************************
20 * Data Definition : Define I/O Register Opcode
21 ******************************************************************************/
22 #define BOOT_TBL_IO_CFG_DELAY 0xFFFF
23 #define BOOT_TBL_IO_CFG_START_CORE 0xFFFE
25 /*******************************************************************************
26 * Data Definition : BOOT_TBL_STATE_T
27 *******************************************************************************
28 * DESCRIPTION :
29 * The following definitions describe the boot table processing state.
30 ******************************************************************************/
31 typedef UINT16 BOOT_TBL_STATE_T;
33 #define BOOT_TBL_STATE_INIT 0
34 #define BOOT_TBL_STATE_IO_CNT 1
35 #define BOOT_TBL_STATE_IO_REGS 2
36 #define BOOT_TBL_STATE_SIZE 3
37 #define BOOT_TBL_STATE_ADDR 4
38 #define BOOT_TBL_STATE_DATA 5
39 #define BOOT_TBL_STATE_PAD 6
40 #define BOOT_TBL_STATE_FLUSH 7
41 #define BOOT_TBL_LAST_STATE BOOT_TBL_STATE_FLUSH
42 #define BOOT_TBL_NUM_STATES (BOOT_TBL_LAST_STATE + 1)
45 /******************************************************************************
46 * DATA DEFINITION: Boot Table Procssing Function
47 *****************************************************************************/
48 typedef void (*BootTblProcFcn_t) (BOOT_TBL_CB_T* p_inst);
50 #endif /* __BTBLLOC_H__ */
52 /* Nothing past this point */