1 =====================================================
2 C6x Bootloader Release Note
3 Version: 1.0.0.4
4 May 2011
5 =====================================================
7 1) Supported TARGETS:
8 - C6455
9 - C6472
10 - C6474
11 - C661x
13 2) Supported ENDIAN
14 - big
15 - little
17 3) Required toolset
18 - If building in Windows environment - MinGW MSYS v1.0.11
19 (http://downloads.sourceforge.net/mingw/MSYS-1.0.11.exe)
20 - TI CGEN compiler CGT_C6000_7.2.0
21 NOTE: TI CGEN compiler CGT_C6000_6.1.12 has to be used for building IBL with
22 ENDIAN mode "both".
24 4) Build Instructions
26 - Change directory to ibl\src\make
27 - Modify the environment setup script to match the tool chain installation
28 directory:
29 For building in Cygwin environment modify setupenv.bat
30 For building in MINGW-MSYS Bash shell modify setupenvMsys.sh
31 For building in Linux Bash shell modify setupenvLnx.sh
32 - Set the environment by running "setupenv.bat" or "source setupenvLnx.sh"
33 or "source setupenvMsys.sh"
34 - For building run the following make command:
35 C6678/C6670 EVM:
36 make evm_c667x_i2c ENDIAN=little I2C_BUS_ADDR=0x51
37 or:
38 make <TARGET> ENDIAN=[little|big]
39 make c6455 ENDIAN=liitle
40 make c6455 ENDIAN=big