e18706da9960aa768e7803d08eab08f658b02cec
[keystone-rtos/ibl.git] / src / cfg / c6455 / iblcfg.h
1 /**************************************************************************
2  * FILE PURPOSE: Provide build time configurations for the IBL
3  **************************************************************************
4  * FILE NAME: iblcfg.h
5  *
6  * DESCRIPTION: Build time configuration
7  *
8  * @file iblcfg.h
9  *
10  * @brief
11  *       Build time configurations for the c6455 ibl are defined
12  *
13  ***************************************************************************/
14 #ifndef IBLCFG_H
15 #define IBLCFG_H
17 /**
18  * @brief  The maximum number of UDP sockets in the system
19  */
20 #define MAX_UDP_SOCKET          3
23 /**
24  * @brief The maximum number of timers in the system
25  */
26 #define MAX_TIMER_BLOCKS        5
29 /**
30  * @brief The size in bytes of the internal stream buffer
31  */
32 #define MAX_SIZE_STREAM_BUFFER  1024
35 /**
36  * @brief The maximum number of functions supported for BIS mode
37  */
38 #define MAX_BIS_FUNCTION_SUPPORT    3
41 /**
42  * @brief No I/O sections accepted in boot table format
43  */
44 #define BOOTCONFIG_NO_BTBL_IO
46 /**
47  * @brief The I2C bus address and data address of the ibl table.
48  */
49 #define IBL_I2C_DEV_FREQ_MHZ            1000
50 #define IBL_I2C_CLK_FREQ_KHZ            100
51 #define IBL_I2C_OWN_ADDR                10
52 #define IBL_I2C_CFG_ADDR_DELAY          0x100       /* Delay between sending the address and reading data */
54 #ifndef IBL_I2C_CFG_EEPROM_BUS_ADDR
55  #define IBL_I2C_CFG_EEPROM_BUS_ADDR    0x50
56 #endif
58 #define IBL_I2C_CFG_TABLE_DATA_ADDR     (0x10000 - 0x300)
66 #endif