1 /*
2 *
3 * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/
4 *
5 *
6 * Redistribution and use in source and binary forms, with or without
7 * modification, are permitted provided that the following conditions
8 * are met:
9 *
10 * Redistributions of source code must retain the above copyright
11 * notice, this list of conditions and the following disclaimer.
12 *
13 * Redistributions in binary form must reproduce the above copyright
14 * notice, this list of conditions and the following disclaimer in the
15 * documentation and/or other materials provided with the
16 * distribution.
17 *
18 * Neither the name of Texas Instruments Incorporated nor the names of
19 * its contributors may be used to endorse or promote products derived
20 * from this software without specific prior written permission.
21 *
22 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
23 * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
24 * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25 * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
26 * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
27 * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
28 * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29 * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30 * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
31 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
32 * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33 *
34 */
38 /**************************************************************************
39 * FILE PURPOSE: Provide build time configurations for the IBL
40 **************************************************************************
41 * FILE NAME: iblcfg.h
42 *
43 * DESCRIPTION: Build time configuration
44 *
45 * @file iblcfg.h
46 *
47 * @brief
48 * Build time configurations for the c6472 ibl are defined
49 *
50 ***************************************************************************/
51 #ifndef IBLCFG_H
52 #define IBLCFG_H
54 /**
55 * @brief The maximum number of UDP sockets in the system
56 */
57 #define MAX_UDP_SOCKET 3
60 /**
61 * @brief The maximum number of timers in the system
62 */
63 #define MAX_TIMER_BLOCKS 5
66 /**
67 * @brief The size in bytes of the internal stream buffer
68 */
69 #define MAX_SIZE_STREAM_BUFFER 1024
72 /**
73 * @brief The maximum number of functions supported for BIS mode
74 */
75 #define MAX_BIS_FUNCTION_SUPPORT 3
78 /**
79 * @brief No I/O sections accepted in boot table format
80 */
81 #define BOOTCONFIG_NO_BTBL_IO
83 /**
84 * @brief Estimates of operating parameters. Actual values will be known once they are
85 * read from the i2c.
86 */
87 #define IBL_CFG_I2C_DEV_FREQ_MHZ 625
88 #define IBL_CFG_I2C_CLK_FREQ_KHZ 100
89 #define IBL_CFG_I2C_OWN_ADDR 10
90 #define IBL_CFG_I2C_ADDR_DELAY 0x100 /* Delay between sending the address and reading data */
93 /**
94 * @brief The default location for the i2c map information can be overridden during make
95 */
96 #ifndef IBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR
97 #define IBL_CFG_I2C_MAP_TABLE_DATA_BUS_ADDR 0x50
98 #endif
101 #ifndef IBL_CFG_I2C_MAP_TABLE_DATA_ADDR
102 #define IBL_CFG_I2C_MAP_TABLE_DATA_ADDR 0x420
103 #endif
106 /**
107 * @brief
108 * GPIO pin mapping for NAND
109 */
110 #define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring
111 #define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring
112 #define NAND_NWE_GPIO_PIN GPIO_10
113 #define NAND_NRE_GPIO_PIN GPIO_12
114 #define NAND_NCE_GPIO_PIN GPIO_13
115 #define NAND_MODE_GPIO GPIO_14
117 /**
118 * @brief
119 * The standard NAND delay must be big enough to handle the highest possible
120 * operating frequency of the device */
121 #define TARGET_NAND_STD_DELAY 25 // In cpu cycles
125 #endif