1 /**************************************************************************
2 * FILE PURPOSE: Target specific definitions
3 **************************************************************************
4 * FILE NAME: target.h
5 *
6 * DESCRIPTION: This file defines target specific values used by low level
7 * drivers.
8 *
9 * @file target.h
10 *
11 * @brief
12 * Low level target specific values are defined
13 *
14 ***************************************************************************/
17 #define EMAC_BASE_ADDRESS 0x02C80000u
18 #define _EMAC_DSC_BASE_ADDR 0x02c82000u
19 #define TIMER0_BASE 0x02940000u
22 #define TIMER_INPUT_DIVIDER 6 /* Timer driven from cpu clock / 6 */
25 /* Leave mdio disabled */
26 #define dev_mdio_open() 1