]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/device/c6457/c6457init.c
for loop for pll + ddr_ctr_config
[keystone-rtos/ibl.git] / src / device / c6457 / c6457init.c
1 /**
2  * @file c6457init.c
3  *
4  * @brief
5  *      c6457 functions used during the initial stage of the ibl load
6  */
7 #include "ibl.h"
8 #include "device.h"
9 #include "pllapi.h"
11 /**
12  * @brief Configure the PLLs
13  *
14  * @details
15  *   Only the main PLL can be configured here. The DDR pll is enabled by default,
16  *   and the network PLL is enabled through serdes configuration.
17  *   the multiplier and dividers.
18  */
19 void devicePllConfig (void)
20 {
21     if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
22         hwPllSetPll (MAIN_PLL, 
23                      ibl.pllConfig[ibl_MAIN_PLL].prediv,
24                      ibl.pllConfig[ibl_MAIN_PLL].mult,
25                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
27 }
31 /**
32  * @brief
33  *  Return the endian status of the device
34  *
35  * @details
36  *  Returns true if the device is executing in little endian mode
37  */
38 extern cregister volatile unsigned int CSR;
40 bool deviceIsLittleEndian (void)
41 {
42     if ((CSR & (1 << 8)) == 0)    
43         return (FALSE);
45     return (TRUE);
47 }