Merge branch 'newI2cMap' into tmp-mike2
[keystone-rtos/ibl.git] / src / device / c6457 / target.h
1 /**************************************************************************
2  * FILE PURPOSE: Target specific definitions
3  **************************************************************************
4  * FILE NAME: target.h
5  *
6  * DESCRIPTION: This file defines target specific values used by low level
7  *                              drivers.
8  *
9  * @file target.h
10  *
11  * @brief
12  *  Low level target specific values are defined
13  *
14  ***************************************************************************/
15  
16  
17 /** 
18  *  @brief
19  *   Device EMAC definitions
20  */
21 #define TARGET_DEVICE_CPMAC
22  
23 #define TARGET_EMAC_N_PORTS            1
25 #define TARGET_EMAC_BASE_ADDRESSES     { 0x02c80000u }
26 #define TARGET_EMAC_DSC_BASE_ADDR      { 0x02c82000u }
28 #define TARGET_SGMII_BASE_ADDRESSES    { 0x02c40000u }
30 /* SGMII offsets (at least the serdes configs, vary between devices, so
31  * they are defined here. */
32 #define TARGET_SGMII_IDVER             0x000
33 #define TARGET_SGMII_SOFT_RESET        0x004
34 #define TARGET_SGMII_CONTROL           0x010
35 #define TARGET_SGMII_STATUS            0x014
36 #define TARGET_SGMII_MR_ADV_ABILITY    0x018
37 #define TARGET_SGMII_MR_LP_ADV_ABILITY 0x020
38 #define TARGET_SGMII_TX_CFG            0x030
39 #define TARGET_SGMII_RX_CFG            0x034
40 #define TARGET_SGMII_AUX_CFG           0x038
42 /* Leave mdio disabled */
43 #define dev_mdio_open()     1
45 /* No chip level reset required for ethernet, the function call is made a void statment */
46 #define deviceSetEthResetState(x,y)
48 /* The mac control register values */
49 #define TARGET_MAC_CONTROL        ( 1 << 18)            /* EXT_EN              */     \
50                             | ( 0 << 9 )            /* Round robin         */     \
51                                 | ( 1 << 7 )            /* GIG                 */     \
52                             | ( 0 << 6 )            /* TX pacing disabled  */     \
53                             | ( 1 << 5 )            /* GMII RX & TX        */     \
54                             | ( 0 << 4 )            /* TX flow disabled    */     \
55                             | ( 0 << 3 )            /* RX flow disabled    */     \
56                             | ( 0 << 1 )            /* Loopback enabled    */     \
57                             | ( 1 << 0 )            /* full duplex         */
60 /**
61  *  @brief
62  *    Device Timer definitions
63  */
64 #define TIMER0_BASE             0x02940000u
66 #define TIMER_INPUT_DIVIDER     6           /* Timer driven from cpu clock / 6 */
69 /**
70  *  @def MAIN_PLL
71  */
72 #define MAIN_PLL        0   /**< The index to the main PLL */
75 /**
76  *  @brief
77  *    Device PLL definitions
78  */
79 #define DEVICE_PLL_BASE(x)  ((x) == MAIN_PLL ? 0x29a0000 : 0)
82 /**
83  * @brief 
84  *  Device PSC definitions
85  */
86 #define DEVICE_PSC_BASE     0x02ac0000u
88 /**
89  * @brief
90  *  The ethernet is in the always on domain */
91 #define TARGET_PWR_ETH(x)   -1
93 /**
94  *  @brief
95  *    The nand is done through gpio, which is always powered up.
96  *    A value < 0 tells the low level psc driver to simply return success
97  */
98 #define TARGET_PWR_NAND     -1
100 /**
101  * @brief
102  *  Flag to indicate timer 0 power up requested. The time is always on in the 6474
103  */
104 #define TARGET_PWR_TIMER_0  -1
107 /**
108  *  @brief
109  *    Device DDR controller definitions
110  */
111 #define DEVICE_DDR_BASE  0x80000000
113 /**
114  * @brief
115  *  The highest module number
116  */
117 #define TARGET_PWR_MAX_MOD  5
118  
120 /**
121  * @brief
122  *   The base address of MDIO 
123  */
124 #define TARGET_MDIO_BASE    0x2c81800
126 /**
127  *  @brief
128  *    GPIO address
129  */
130 #define GPIO_GPIOPID_REG                0x02B00000
131 #define GPIO_GPIOEMU_REG                0x02B00004
132 #define GPIO_BINTEN_REG                 0x02B00008
133 #define GPIO_DIR_REG                    0x02B00010
134 #define GPIO_OUT_DATA_REG               0x02B00014
135 #define GPIO_SET_DATA_REG               0x02B00018
136 #define GPIO_CLEAR_DATA_REG             0x02B0001C
137 #define GPIO_IN_DATA_REG                0x02B00020
138 #define GPIO_SET_RIS_TRIG_REG   0x02B00024
139 #define GPIO_CLR_RIS_TRIG_REG   0x02B00028
140 #define GPIO_SET_FAL_TRIG_REG   0x02B0002C
141 #define GPIO_CLR_FAL_TRIG_REG   0x02B00030
143 /**
144  *  @brief
145  *    GPIO pin mapping 
146  */
147 #define NAND_CLE_GPIO_PIN       GPIO_8     // High: Command Cycle occuring
148 #define NAND_ALE_GPIO_PIN       GPIO_9     // High: Address input cycle oddcuring
149 #define NAND_NWE_GPIO_PIN       GPIO_10
150 #define NAND_NRE_GPIO_PIN       GPIO_12
151 #define NAND_NCE_GPIO_PIN       GPIO_13
152 #define NAND_MODE_GPIO          GPIO_14
154 /**
155  *  @brief
156  *      The standard NAND delay must be big enough to handle the highest possible
157  *      operating frequency of the device */
158 #define TARGET_NAND_STD_DELAY                           25 // In cpu cycles
160 /**
161  *  @brief
162  *      The base address of the I2C peripheral, and the module divisor of the cpu clock
163  */
164 #define DEVICE_I2C_BASE                 0x02b04000
165 #define DEVICE_I2C_MODULE_DIVISOR       6
166