Cleanup unused MACROS
[keystone-rtos/ibl.git] / src / device / c6472 / target.h
1 /*
2  *
3  * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/ 
4  * 
5  * 
6  *  Redistribution and use in source and binary forms, with or without 
7  *  modification, are permitted provided that the following conditions 
8  *  are met:
9  *
10  *    Redistributions of source code must retain the above copyright 
11  *    notice, this list of conditions and the following disclaimer.
12  *
13  *    Redistributions in binary form must reproduce the above copyright
14  *    notice, this list of conditions and the following disclaimer in the 
15  *    documentation and/or other materials provided with the   
16  *    distribution.
17  *
18  *    Neither the name of Texas Instruments Incorporated nor the names of
19  *    its contributors may be used to endorse or promote products derived
20  *    from this software without specific prior written permission.
21  *
22  *  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS 
23  *  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT 
24  *  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25  *  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT 
26  *  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, 
27  *  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT 
28  *  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29  *  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30  *  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT 
31  *  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE 
32  *  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33  *
34 */
38 /**************************************************************************
39  * FILE PURPOSE: Target specific definitions
40  **************************************************************************
41  * FILE NAME: target.h
42  *
43  * DESCRIPTION: This file defines target specific values used by low level
44  *                              drivers.
45  *
46  * @file target.h
47  *
48  * @brief
49  *  Low level target specific values are defined
50  *
51  ***************************************************************************/
52  
53  
54 /** 
55  *  @brief
56  *   Device EMAC definitions
57  */
58 #define TARGET_DEVICE_CPMAC
59  
60 #define TARGET_EMAC_N_PORTS            2
62 #define TARGET_EMAC_BASE_ADDRESSES     { 0x02c80000u, 0x02cc0000u }
63 #define TARGET_EMAC_DSC_BASE_ADDR      { 0x02c82000u, 0x02cc2000u }
65 /* Leave mdio disabled */
66 #define dev_mdio_open()     1
68 /* No chip level reset required for ethernet, the function call is made a void statment */
69 #define deviceSetEthResetState(x,y)
71 /* The mac control register values used */
72 #define TARGET_MAC_CONTROL     CPMAC_MACCONTROL_RGMIIEN |  \
73                                CPMAC_MACCONTROL_GIG |      \
74                                CPMAC_MACCONTROL_GMIIEN |   \
75                                CPMAC_MACCONTROL_FULLDUPLEX
77 /* There is no sgmii on the 6472, so the sgmii config is defined to a void statement */
78 #define hwSgmiiConfig(x,y)
82 /**
83  *  @brief
84  *    Device Timer definitions
85  */
86 #define TIMER0_BASE             0x025e0000u
88 #define TIMER_INPUT_DIVIDER     6           /* Timer driven from cpu clock / 6 */
91 /**
92  *  @def MAIN_PLL
93  */
94 #define MAIN_PLL        0   /**< The index to the main PLL */
96 /**
97  * @def NET_PLL
98  */
99 #define NET_PLL         1   /**< The index to the network PLL */
101 /**
102  *  @def DDR_PLL
103  */
104 #define DDR_PLL         2   /**< The index to the DDR PLL */
107 /**
108  *  @brief
109  *    Device PLL definitions
110  */
111 #define DEVICE_PLL_BASE(x)  ((x) == MAIN_PLL ? 0x29a0000 : ((x) == NET_PLL ? 0x29c0000 : 0x29c0400))
114 /**
115  * @brief 
116  *  Device PSC definitions
117  */
118 #define DEVICE_PSC_BASE     0x02ae0000u
120 /**
121  * @brief
122  *  The PSC number for ethernet port 0 is 7, and for port 1 it is 8 */
123 #define TARGET_PWR_ETH(x)   ((x) == 0  ?  7  :  8)
125 /**
126  *  @brief
127  *    The nand is done through gpio, which is always powered up.
128  *    A value < 0 tells the low level psc driver to simply return success
129  */
130 #define TARGET_PWR_NAND     -1
132 /**
133  *  @brief
134  *      The PSC number for GPIO. GPIO is in the always on domain
135  */
136 #define TARGET_PWR_GPIO     -1
139 /**
140  * @brief
141  *  Flag to indicate timer 0 power up requested. The time is always on in the 6472
142  */
143 #define TARGET_PWR_TIMER_0  -1
145 /**
146  *  @brief
147  *    Device DDR controller definitions
148  */
149 #define DEVICE_DDR_BASE  0x78000000
150 #define targetEmifType() ibl_EMIF_TYPE_31
152 /**
153  * @brief
154  *  The highest module number
155  */
156 #define TARGET_PWR_MAX_MOD  13
157  
159 /**
160  * @brief
161  *   The base address of MDIO 
162  */
163 #define TARGET_MDIO_BASE    0x2c81800
165 /**
166  *  @brief
167  *    GPIO address
168  */
169 #define GPIO_GPIOPID_REG                0x02B00000
170 #define GPIO_GPIOEMU_REG                0x02B00004
171 #define GPIO_BINTEN_REG                 0x02B00008
172 #define GPIO_DIR_REG                    0x02B00010
173 #define GPIO_OUT_DATA_REG               0x02B00014
174 #define GPIO_SET_DATA_REG               0x02B00018
175 #define GPIO_CLEAR_DATA_REG             0x02B0001C
176 #define GPIO_IN_DATA_REG                0x02B00020
177 #define GPIO_SET_RIS_TRIG_REG   0x02B00024
178 #define GPIO_CLR_RIS_TRIG_REG   0x02B00028
179 #define GPIO_SET_FAL_TRIG_REG   0x02B0002C
180 #define GPIO_CLR_FAL_TRIG_REG   0x02B00030
182 #define ECC_BLOCK_SIZE                  256
184 /* NAND address pack macro */
185 #define PACK_ADDR(col, page, block) \
186                 ((col & 0x00000fff) | ((page & 0x0000003f)<<16) | ((block & 0x000003ff) << 22 ))
188 /**
189  *  @brief
190  *      The base address of the I2C peripheral, and the module divisor of the cpu clock
191  */
192 #define DEVICE_I2C_BASE                 0x02b04000
193 #define DEVICE_I2C_MODULE_DIVISOR       6
194  
195  
196 /**
197  *  @brief
198  *      Register access macros
199  */
200 #define DEVICE_REG32_W(x,y)   *(volatile unsigned int *)(x)=(y)
201 #define DEVICE_REG32_R(x)    (*(volatile unsigned int *)(x))
203 #define BOOTBITMASK(x,y)      (   (   (  ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 )   )   <<  ((UINT32)y)   )
204 #define BOOT_READ_BITFIELD(z,x,y)   (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
205 #define BOOT_SET_BITFIELD(z,f,x,y)  (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
207 /**
208  *  @brief
209  *      The c6472 supports only booting the ibl from i2c
210  */
211 #define deviceReadBootDevice()  BOOT_DEVICE_I2C
213 #define IBL_ENTER_ROM           0
214 #define iblEnterRom()     
216 #define IBL_ENABLE_EDC          0     
217 #define iblEnableEDC()
218