1 /**************************************************************************
2 * FILE PURPOSE: Target specific definitions
3 **************************************************************************
4 * FILE NAME: target.h
5 *
6 * DESCRIPTION: This file defines target specific values used by low level
7 * drivers.
8 *
9 * @file target.h
10 *
11 * @brief
12 * Low level target specific values are defined
13 *
14 ***************************************************************************/
17 /**
18 * @brief
19 * Device EMAC definitions
20 */
21 #define TARGET_DEVICE_CPMAC
23 #define TARGET_EMAC_N_PORTS 2
25 #define TARGET_EMAC_BASE_ADDRESSES { 0x02c80000u, 0x02cc0000u }
26 #define TARGET_EMAC_DSC_BASE_ADDR { 0x02c82000u, 0x02cc2000u }
28 /* Leave mdio disabled */
29 #define dev_mdio_open() 1
32 /**
33 * @brief
34 * Device Timer definitions
35 */
36 #define TIMER0_BASE 0x025e0000u
38 #define TIMER_INPUT_DIVIDER 6 /* Timer driven from cpu clock / 6 */
41 /**
42 * @def MAIN_PLL
43 */
44 #define MAIN_PLL 0 /**< The index to the main PLL */
46 /**
47 * @def NET_PLL
48 */
49 #define NET_PLL 1 /**< The index to the network PLL */
51 /**
52 * @def DDR_PLL
53 */
54 #define DDR_PLL 2 /**< The index to the DDR PLL */
57 /**
58 * @brief
59 * Device PLL definitions
60 */
61 #define DEVICE_PLL_BASE(x) ((x) == MAIN_PLL ? 0x29a0000 : ((x) == NET_PLL ? 0x29c0000 : 0x29c0400))
64 /**
65 * @brief
66 * Device PSC definitions
67 */
68 #define DEVICE_PSC_BASE 0x02ae0000u
70 /**
71 * @brief
72 * The PSC number for ethernet port 0 is 7, and for port 1 it is 8 */
73 #define TARGET_PWR_ETH(x) ((x) == 0 ? 7 : 8)
75 /**
76 * @brief
77 * The nand is done through gpio, which is always powered up.
78 * A value < 0 tells the low level psc driver to simply return success
79 */
80 #define TARGET_PWR_NAND -1
83 /**
84 * @brief
85 * Device DDR controller definitions
86 */
87 #define DEVICE_DDR_BASE 0x78000000
89 /**
90 * @brief
91 * The highest module number
92 */
93 #define TARGET_PWR_MAX_MOD 13
96 /**
97 * @brief
98 * The base address of MDIO
99 */
100 #define TARGET_MDIO_BASE 0x2c81800
102 /**
103 * @brief
104 * GPIO address
105 */
106 #define GPIO_GPIOPID_REG 0x02B00000
107 #define GPIO_GPIOEMU_REG 0x02B00004
108 #define GPIO_BINTEN_REG 0x02B00008
109 #define GPIO_DIR_REG 0x02B00010
110 #define GPIO_OUT_DATA_REG 0x02B00014
111 #define GPIO_SET_DATA_REG 0x02B00018
112 #define GPIO_CLEAR_DATA_REG 0x02B0001C
113 #define GPIO_IN_DATA_REG 0x02B00020
114 #define GPIO_SET_RIS_TRIG_REG 0x02B00024
115 #define GPIO_CLR_RIS_TRIG_REG 0x02B00028
116 #define GPIO_SET_FAL_TRIG_REG 0x02B0002C
117 #define GPIO_CLR_FAL_TRIG_REG 0x02B00030
119 /**
120 * @brief
121 * GPIO pin mapping
122 */
123 #define NAND_CLE_GPIO_PIN GPIO_8 // High: Command Cycle occuring
124 #define NAND_ALE_GPIO_PIN GPIO_9 // High: Address input cycle oddcuring
125 #define NAND_NWE_GPIO_PIN GPIO_10
126 #define NAND_NRE_GPIO_PIN GPIO_12
127 #define NAND_NCE_GPIO_PIN GPIO_13
128 #define NAND_MODE_GPIO GPIO_14
130 /**
131 * @brief
132 * The standard NAND delay must be big enough to handle the highest possible
133 * operating frequency of the device */
134 #define TARGET_NAND_STD_DELAY 25 // In cpu cycles
136 /**
137 * @brief
138 * The base address of the I2C peripheral, and the module divisor of the cpu clock
139 */
140 #define DEVICE_I2C_BASE 0x02b04000
141 #define DEVICE_I2C_MODULE_DIVISOR 6