Added two stage load for c6455 and c6474
[keystone-rtos/ibl.git] / src / device / c6474 / c6474init.c
1 /**
2  * @file c6474init.c
3  *
4  * @brief
5  *      c6474 functions used during the initial stage of the ibl load
6  */
7 #include "ibl.h"
8 #include "device.h"
9 #include "pllapi.h"
12 /**
13  * @brief Configure the PLLs
14  *
15  * @details
16  *   Only the main PLL can be configured here. The DDR pll is enabled by default,
17  *   and the network PLL is enabled through serdes configuration.
18  *   the multiplier and dividers.
19  */
20 void devicePllConfig (void)
21 {
22     if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
23         hwPllSetPll (MAIN_PLL, 
24                      ibl.pllConfig[ibl_MAIN_PLL].prediv,
25                      ibl.pllConfig[ibl_MAIN_PLL].mult,
26                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
28 }
31 /**
32  * @brief
33  *  Return the endian status of the device
34  *
35  * @details
36  *  Returns true if the device is executing in little endian mode
37  */
38 extern cregister volatile unsigned int CSR;
40 bool deviceIsLittleEndian (void)
41 {
42     if ((CSR & (1 << 8)) == 0)    
43         return (FALSE);
45     return (TRUE);
47 }