6474l: Add infrastructure to build 6474l
[keystone-rtos/ibl.git] / src / device / c6474l / c6474linit.c
1 /**
2  * @file c6474init.c
3  *
4  * @brief
5  *      c6474 functions used during the initial stage of the ibl load
6  */
7 #include "ibl.h"
8 #include "device.h"
9 #include "pllapi.h"
11 #pragma DATA_SECTION(idle_c1, ".idle_c1")
13 const unsigned int idle_c1 = 0x0001e000;   /* This is an idle instruction */
15 #pragma DATA_SECTION(idle_c2, ".idle_c2")
17 const unsigned int idle_c2 = 0x0001e000;   /* This is an idle instruction */
21 /**
22  * @brief Configure the PLLs
23  *
24  * @details
25  *   Only the main PLL can be configured here. The DDR pll is enabled by default,
26  *   and the network PLL is enabled through serdes configuration.
27  *   the multiplier and dividers.
28  */
29 void devicePllConfig (void)
30 {
31     if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
32         hwPllSetPll (MAIN_PLL, 
33                      ibl.pllConfig[ibl_MAIN_PLL].prediv,
34                      ibl.pllConfig[ibl_MAIN_PLL].mult,
35                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
37 }
40 /**
41  * @brief
42  *  Return the endian status of the device
43  *
44  * @details
45  *  Returns true if the device is executing in little endian mode
46  */
47 extern cregister volatile unsigned int CSR;
49 bool deviceIsLittleEndian (void)
50 {
51     if ((CSR & (1 << 8)) == 0)    
52         return (FALSE);
54     return (TRUE);
56 }