]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/device/c6474l/target.h
855714c7e3c9df24e5f804128f687b734aadfee4
[keystone-rtos/ibl.git] / src / device / c6474l / target.h
1 /**************************************************************************\r
2  * FILE PURPOSE: Target specific definitions\r
3  **************************************************************************\r
4  * FILE NAME: target.h\r
5  *\r
6  * DESCRIPTION: This file defines target specific values used by low level\r
7  *                              drivers.\r
8  *\r
9  * @file target.h\r
10  *\r
11  * @brief\r
12  *  Low level target specific values are defined\r
13  *\r
14  ***************************************************************************/\r
15  \r
16  \r
17 /** \r
18  *  @brief\r
19  *   Device EMAC definitions\r
20  */\r
21 #define TARGET_DEVICE_CPMAC\r
22  \r
23 #define TARGET_EMAC_N_PORTS            1\r
24 \r
25 #define TARGET_EMAC_BASE_ADDRESSES     { 0x02c80000u }\r
26 #define TARGET_EMAC_DSC_BASE_ADDR      { 0x02c82000u }\r
27 \r
28 #define TARGET_SGMII_BASE_ADDRESSES    { 0x02c40000u }\r
29 \r
30 /* SGMII offsets (at least the serdes configs, vary between devices, so\r
31  * they are defined here. */\r
32 #define TARGET_SGMII_IDVER             0x000\r
33 #define TARGET_SGMII_SOFT_RESET        0x004\r
34 #define TARGET_SGMII_CONTROL           0x010\r
35 #define TARGET_SGMII_STATUS            0x014\r
36 #define TARGET_SGMII_MR_ADV_ABILITY    0x018\r
37 #define TARGET_SGMII_MR_LP_ADV_ABILITY 0x020\r
38 #define TARGET_SGMII_TX_CFG            0x030\r
39 #define TARGET_SGMII_RX_CFG            0x034\r
40 #define TARGET_SGMII_AUX_CFG           0x038\r
41 \r
42 /* Leave mdio disabled */\r
43 #define dev_mdio_open()     1\r
44 \r
45 /* No chip level reset required for ethernet, the function call is made a void statment */\r
46 #define deviceSetEthResetState(x,y)\r
47 \r
48 /* The mac control register values */\r
49 #define TARGET_MAC_CONTROL        ( 1 << 18)            /* EXT_EN              */     \\r
50                             | ( 0 << 9 )            /* Round robin         */     \\r
51                                 | ( 1 << 7 )            /* GIG                 */     \\r
52                             | ( 0 << 6 )            /* TX pacing disabled  */     \\r
53                             | ( 1 << 5 )            /* GMII RX & TX        */     \\r
54                             | ( 0 << 4 )            /* TX flow disabled    */     \\r
55                             | ( 0 << 3 )            /* RX flow disabled    */     \\r
56                             | ( 0 << 1 )            /* Loopback enabled    */     \\r
57                             | ( 1 << 0 )            /* full duplex         */\r
58 \r
59 \r
60 /**\r
61  *  @brief\r
62  *    Device Timer definitions\r
63  */\r
64 #define TIMER0_BASE             0x02910000u\r
65 \r
66 #define TIMER_INPUT_DIVIDER     6           /* Timer driven from cpu clock / 6 */\r
67 \r
68 \r
69 /**\r
70  *  @def MAIN_PLL\r
71  */\r
72 #define MAIN_PLL        0   /**< The index to the main PLL */\r
73 \r
74 \r
75 /**\r
76  *  @brief\r
77  *    Device PLL definitions\r
78  */\r
79 #define DEVICE_PLL_BASE(x)  ((x) == MAIN_PLL ? 0x29a0000 : 0)\r
80 \r
81 \r
82 /**\r
83  * @brief \r
84  *  Device PSC definitions\r
85  */\r
86 #define DEVICE_PSC_BASE     0x02ac0000u\r
87 \r
88 /**\r
89  * @brief\r
90  *  The ethernet is in the always on domain */\r
91 #define TARGET_PWR_ETH(x)   -1\r
92 \r
93 /**\r
94  *  @brief\r
95  *    The nand is done through gpio, which is always powered up.\r
96  *    A value < 0 tells the low level psc driver to simply return success\r
97  */\r
98 #define TARGET_PWR_NAND     -1\r
99 \r
100 /**\r
101  * @brief\r
102  *  Flag to indicate timer 0 power up requested. The time is always on in the 6474\r
103  */\r
104 #define TARGET_PWR_TIMER_0  -1\r
105 \r
106 \r
107 /**\r
108  *  @brief\r
109  *    Device DDR controller definitions\r
110  */\r
111 #define DEVICE_DDR_BASE  0x70000000\r
112 \r
113 /**\r
114  * @brief\r
115  *  The highest module number\r
116  */\r
117 #define TARGET_PWR_MAX_MOD  5\r
118  \r
119 \r
120 /**\r
121  * @brief\r
122  *   The base address of MDIO \r
123  */\r
124 #define TARGET_MDIO_BASE    0x2c81800\r
125 \r
126 /**\r
127  *  @brief\r
128  *    GPIO address\r
129  */\r
130 #define GPIO_GPIOPID_REG                0x02B00000\r
131 #define GPIO_GPIOEMU_REG                0x02B00004\r
132 #define GPIO_BINTEN_REG                 0x02B00008\r
133 #define GPIO_DIR_REG                    0x02B00010\r
134 #define GPIO_OUT_DATA_REG               0x02B00014\r
135 #define GPIO_SET_DATA_REG               0x02B00018\r
136 #define GPIO_CLEAR_DATA_REG             0x02B0001C\r
137 #define GPIO_IN_DATA_REG                0x02B00020\r
138 #define GPIO_SET_RIS_TRIG_REG   0x02B00024\r
139 #define GPIO_CLR_RIS_TRIG_REG   0x02B00028\r
140 #define GPIO_SET_FAL_TRIG_REG   0x02B0002C\r
141 #define GPIO_CLR_FAL_TRIG_REG   0x02B00030\r
142 \r
143 /**\r
144  *  @brief\r
145  *    GPIO pin mapping \r
146  */\r
147 #define NAND_CLE_GPIO_PIN       GPIO_8     // High: Command Cycle occuring\r
148 #define NAND_ALE_GPIO_PIN       GPIO_9     // High: Address input cycle oddcuring\r
149 #define NAND_NWE_GPIO_PIN       GPIO_10\r
150 #define NAND_NRE_GPIO_PIN       GPIO_12\r
151 #define NAND_NCE_GPIO_PIN       GPIO_13\r
152 #define NAND_MODE_GPIO          GPIO_14\r
153 \r
154 /**\r
155  *  @brief\r
156  *      The standard NAND delay must be big enough to handle the highest possible\r
157  *      operating frequency of the device */\r
158 #define TARGET_NAND_STD_DELAY                           25 // In cpu cycles\r
159 \r
160 /**\r
161  *  @brief\r
162  *      The base address of the I2C peripheral, and the module divisor of the cpu clock\r
163  */\r
164 #define DEVICE_I2C_BASE                 0x02b04000\r
165 #define DEVICE_I2C_MODULE_DIVISOR       6\r
166  \r