]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/ibl.git/blob - src/device/c6474l/target.h
Single Binary Support: Initial Commit
[keystone-rtos/ibl.git] / src / device / c6474l / target.h
1 /*
2  *
3  * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com/ 
4  * 
5  * 
6  *  Redistribution and use in source and binary forms, with or without 
7  *  modification, are permitted provided that the following conditions 
8  *  are met:
9  *
10  *    Redistributions of source code must retain the above copyright 
11  *    notice, this list of conditions and the following disclaimer.
12  *
13  *    Redistributions in binary form must reproduce the above copyright
14  *    notice, this list of conditions and the following disclaimer in the 
15  *    documentation and/or other materials provided with the   
16  *    distribution.
17  *
18  *    Neither the name of Texas Instruments Incorporated nor the names of
19  *    its contributors may be used to endorse or promote products derived
20  *    from this software without specific prior written permission.
21  *
22  *  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS 
23  *  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT 
24  *  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
25  *  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT 
26  *  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, 
27  *  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT 
28  *  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
29  *  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
30  *  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT 
31  *  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE 
32  *  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
33  *
34 */
38 /**************************************************************************
39  * FILE PURPOSE: Target specific definitions
40  **************************************************************************
41  * FILE NAME: target.h
42  *
43  * DESCRIPTION: This file defines target specific values used by low level
44  *                              drivers.
45  *
46  * @file target.h
47  *
48  * @brief
49  *  Low level target specific values are defined
50  *
51  ***************************************************************************/
52  
53  
54 /** 
55  *  @brief
56  *   Device EMAC definitions
57  */
58 #define TARGET_DEVICE_CPMAC
59  
60 #define TARGET_EMAC_N_PORTS            1
62 #define TARGET_EMAC_BASE_ADDRESSES     { 0x02c80000u }
63 #define TARGET_EMAC_DSC_BASE_ADDR      { 0x02c82000u }
65 #define TARGET_SGMII_BASE_ADDRESSES    { 0x02c40000u }
67 /* SGMII offsets (at least the serdes configs, vary between devices, so
68  * they are defined here. */
69 #define TARGET_SGMII_IDVER             0x000
70 #define TARGET_SGMII_SOFT_RESET        0x004
71 #define TARGET_SGMII_CONTROL           0x010
72 #define TARGET_SGMII_STATUS            0x014
73 #define TARGET_SGMII_MR_ADV_ABILITY    0x018
74 #define TARGET_SGMII_MR_LP_ADV_ABILITY 0x020
75 #define TARGET_SGMII_TX_CFG            0x030
76 #define TARGET_SGMII_RX_CFG            0x034
77 #define TARGET_SGMII_AUX_CFG           0x038
79 /* Leave mdio disabled */
80 #define dev_mdio_open()     1
82 /* No chip level reset required for ethernet, the function call is made a void statment */
83 #define deviceSetEthResetState(x,y)
85 /* The mac control register values */
86 #define TARGET_MAC_CONTROL        ( 1 << 18)            /* EXT_EN              */     \
87                             | ( 0 << 9 )            /* Round robin         */     \
88                                 | ( 1 << 7 )            /* GIG                 */     \
89                             | ( 0 << 6 )            /* TX pacing disabled  */     \
90                             | ( 1 << 5 )            /* GMII RX & TX        */     \
91                             | ( 0 << 4 )            /* TX flow disabled    */     \
92                             | ( 0 << 3 )            /* RX flow disabled    */     \
93                             | ( 0 << 1 )            /* Loopback enabled    */     \
94                             | ( 1 << 0 )            /* full duplex         */
97 /**
98  *  @brief
99  *    Device Timer definitions
100  */
101 #define TIMER0_BASE             0x02910000u
103 #define TIMER_INPUT_DIVIDER     6           /* Timer driven from cpu clock / 6 */
106 /**
107  *  @def MAIN_PLL
108  */
109 #define MAIN_PLL        0   /**< The index to the main PLL */
112 /**
113  *  @brief
114  *    Device PLL definitions
115  */
116 #define DEVICE_PLL_BASE(x)  ((x) == MAIN_PLL ? 0x29a0000 : 0)
119 /**
120  * @brief 
121  *  Device PSC definitions
122  */
123 #define DEVICE_PSC_BASE     0x02ac0000u
125 /**
126  * @brief
127  *  The ethernet is in the always on domain */
128 #define TARGET_PWR_ETH(x)   -1
130 /**
131  *  @brief
132  *    The nand is done through gpio, which is always powered up.
133  *    A value < 0 tells the low level psc driver to simply return success
134  */
135 #define TARGET_PWR_NAND     -1
137 /**
138  *  @brief
139  *      The PSC number for GPIO. GPIO is in the always on domain
140  */
141 #define TARGET_PWR_GPIO     -1
144 /**
145  * @brief
146  *  Flag to indicate timer 0 power up requested. The time is always on in the
147  *  6474l
148  */
149 #define TARGET_PWR_TIMER_0  -1
152 /**
153  *  @brief
154  *    Device DDR controller definitions
155  */
156 #define DEVICE_DDR_BASE  0x70000000
157 #define targetEmifType() ibl_EMIF_TYPE_31
159 /**
160  * @brief
161  *  The highest module number
162  */
163 #define TARGET_PWR_MAX_MOD  5
164  
166 /**
167  * @brief
168  *   The base address of MDIO 
169  */
170 #define TARGET_MDIO_BASE    0x2c81800
172 /**
173  *  @brief
174  *    GPIO address
175  */
176 #define GPIO_GPIOPID_REG                0x02B00000
177 #define GPIO_GPIOEMU_REG                0x02B00004
178 #define GPIO_BINTEN_REG                 0x02B00008
179 #define GPIO_DIR_REG                    0x02B00010
180 #define GPIO_OUT_DATA_REG               0x02B00014
181 #define GPIO_SET_DATA_REG               0x02B00018
182 #define GPIO_CLEAR_DATA_REG             0x02B0001C
183 #define GPIO_IN_DATA_REG                0x02B00020
184 #define GPIO_SET_RIS_TRIG_REG   0x02B00024
185 #define GPIO_CLR_RIS_TRIG_REG   0x02B00028
186 #define GPIO_SET_FAL_TRIG_REG   0x02B0002C
187 #define GPIO_CLR_FAL_TRIG_REG   0x02B00030
189 #define ECC_BLOCK_SIZE                  256
191 /* NAND address pack macro */
192 #define PACK_ADDR(col, page, block) \
193                 ((col & 0x00000fff) | ((page & 0x0000003f)<<16) | ((block & 0x000003ff) << 22 ))
195 /**
196  *  @brief
197  *      The base address of the I2C peripheral, and the module divisor of the cpu clock
198  */
199 #define DEVICE_I2C_BASE                 0x02b04000
200 #define DEVICE_I2C_MODULE_DIVISOR       6
201  
202  
203 /**
204  *  @brief
205  *      Register access macros
206  */
207 #define DEVICE_REG32_W(x,y)   *(volatile unsigned int *)(x)=(y)
208 #define DEVICE_REG32_R(x)    (*(volatile unsigned int *)(x))
210 #define BOOTBITMASK(x,y)      (   (   (  ((UINT32)1 << (((UINT32)x)-((UINT32)y)+(UINT32)1) ) - (UINT32)1 )   )   <<  ((UINT32)y)   )
211 #define BOOT_READ_BITFIELD(z,x,y)   (((UINT32)z) & BOOTBITMASK(x,y)) >> (y)
212 #define BOOT_SET_BITFIELD(z,f,x,y)  (((UINT32)z) & ~BOOTBITMASK(x,y)) | ( (((UINT32)f) << (y)) & BOOTBITMASK(x,y) )
215 /**
216  *  @brief
217  *      The c6474l supports only booting the ibl from i2c
218  */
219 #define deviceReadBootDevice()  BOOT_DEVICE_I2C
221 #define IBL_ENTER_ROM           0
222 #define iblEnterRom()     
224 #define IBL_ENABLE_EDC          0     
225 #define iblEnableEDC()
226