Added support for C6657
[keystone-rtos/ibl.git] / src / device / c665x / c665xinit.c
1 /**
2  * @file c665xinit.c
3  *
4  * @brief
5  *              c66x functions used during the initial stage of the ibl load
6  *
7  */
8 #include "ibl.h"
9 #include "iblloc.h"
10 #include "device.h"
11 #include "pllapi.h"
12 #include "spi_api.h"
13 #include "spi_loc.h"
14 #include "tiboot_c665x.h"       
17 /**
18  * @brief Configure the PLLs
19  *
20  * @details
21  *   The three PLLs are enabled. Only the main PLL has the ability to configure
22  *   the multiplier and dividers.
23  */
24 void devicePllConfig (void)
25 {
26     /* Unlock the chip registers and leave them unlocked */
27     *((Uint32 *)0x2620038) = 0x83e70b13;
28     *((Uint32 *)0x262003c) = 0x95a4f1e0;
30     if (ibl.pllConfig[ibl_MAIN_PLL].doEnable == TRUE)
31         hwPllSetPll (MAIN_PLL, 
32                      ibl.pllConfig[ibl_MAIN_PLL].prediv,
33                      ibl.pllConfig[ibl_MAIN_PLL].mult,
34                      ibl.pllConfig[ibl_MAIN_PLL].postdiv);
36     if (ibl.pllConfig[ibl_DDR_PLL].doEnable == TRUE)
37         hwPllSetCfg2Pll (DEVICE_PLL_BASE(DDR_PLL),
38                          ibl.pllConfig[ibl_DDR_PLL].prediv,
39                          ibl.pllConfig[ibl_DDR_PLL].mult,
40                          ibl.pllConfig[ibl_DDR_PLL].postdiv,
41                          ibl.pllConfig[ibl_MAIN_PLL].pllOutFreqMhz,
42                          ibl.pllConfig[ibl_DDR_PLL].pllOutFreqMhz);
44 }
47 /**
48  * @brief
49  *  Return the endian status of the device
50  *
51  * @details
52  *  Returns true if the device is executing in little endian mode
53  */
54 extern cregister volatile unsigned int CSR;
56 bool deviceIsLittleEndian (void)
57 {
58     if ((CSR & (1 << 8)) == 0)    
59         return (FALSE);
61     return (TRUE);
63 }
66 /**
67  *  @brief
68  *      Return the device used for the second stage program load.
69  *      For SPI NAND a second stage loader is required and this
70  *      function must be changed to locate that fingerprint.
71  */
72 int32 deviceReadBootDevice (void)
73 {
74     uint32 v;
75     int32  w;
77     BOOT_PARAMS_COMMON_T *params;
79 #if  (defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && !defined(EXCLUDE_I2C))
81     return (BOOT_DEVICE_I2C);
83 #elif (defined(EXCLUDE_NOR_SPI) && !defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
85     return (BOOT_DEVICE_NAND_SPI);
87 #elif (!defined(EXCLUDE_NOR_SPI) && defined(EXCLUDE_NAND_SPI) && defined(EXCLUDE_I2C))
89     return (BOOT_DEVICE_NOR_SPI);
91 #endif
93     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
94     v &= DEVICE_JTAG_ID_MASK;
96     if (v == DEVICE_C6657_JTAG_ID_VAL)
97         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6657;    
99     switch (params->boot_mode)  {
101 #ifndef EXCLUDE_I2C
102         case BOOT_MODE_I2C:   w = BOOT_DEVICE_I2C;
103                               break;
104 #endif
106 #ifndef EXCLUDE_NOR_SPI
107         case BOOT_MODE_SPI:   w = BOOT_DEVICE_SPI_NOR;
108                               break;
109 #endif
111         default:              w = BOOT_DEVICE_INVALID;
112                               break;
113     
114     }
116     return (w);
119 #define L1PEDCMD            0x01846408
120 #define L2EDCEN             0x01846030
121 #define L2EDCMD             0x01846008
122 #define SMEDCC              0x0BC00010
123 /**
124  *  @brief
125  *      Enable the EDC for the local memory 
126  */
127 void iblEnableEDC ()
129     /* Enable L1P EDC */
130     *(volatile unsigned int *)(L1PEDCMD) = 0x1; //Set EN(bit0)=1        
132     /* Enable EDC L2EDCEN, set DL2CEN(bit0),PL2CEN(bit1),DL2SEN(bit2),PL2SEN(bit3),SDMAEN(bit4)=1 */
133         *(volatile unsigned int *)(L2EDCEN) |= 0x1F;    
135     /* Enalble L2 EDC */
136     *(volatile unsigned int *)(L2EDCMD) = 0x1;
138     /* Enalbe MSMC EDC */
139     *(volatile unsigned int *)(SMEDCC) &= 0x7FFFFFFF;   //Clear SEN(bit31)=0    
140         *(volatile unsigned int *)(SMEDCC) |= 0x40000000;       //Set ECM(bit30)=1      
143 #ifdef IBL_ENABLE_PCIE_WORKAROUND
145 /* undocumented register in data manual 
146  * Bit 0 of this register is supposed to give the status of PCIe PLL lock*/
147 #define PCIE_STS_REG    0x262015C
149 /* Workaround for PCIe boot mode support for C6678/C6670 */
150 /* This is a temporary workaround should be removed once fixed in RBL */
152 /* PCIe Config register base on C6678/C6670 */
153 #define PCIE_BASE_ADDR 0x21800000
155 /* PCIe Application registers */
156 #define PCIE_APP_CMD_STATUS  0x4
157 #define PCIE_APP_OB_SIZE     0x30
158 #define PCIE_APP_SERDES_CFG0 0x390
159 #define PCIE_APP_SERDES_CFG1 0x394
161 /* PCIe Local Configuration registers */
162 #define PCIE_VENDER_DEVICE_ID   0x1000
163 #define PCIE_STATUS_CMD         0x1004
164 #define PCIE_CLASSCODE_REVID    0x1008
165 #define PCIE_BAR0               0x1010
166 #define PCIE_BAR1               0x1014
167 #define PCIE_BAR2               0x1018
168 #define PCIE_BAR3               0x101c
169 #define PCIE_DEVICE_CAP         0x1074
170 #define PCIE_DEV_STAT_CTRL      0x1078
171 #define PCIE_LINK_STAT_CTRL     0x1080
172 #define PCIE_ACCR               0x1118
173 #define PCIE_DEBUG0             0x1728
174 #define PCIE_PL_GEN2            0x180C
176 /* SERDES Configuration registers */
177 #define PCIE_SERDES_CFG_PLL 0x2620358
179 void waitForBoot(UINT32 MAGIC_ADDR)
181     void (*exit)();
182     UINT32 i, entry_addr;
183         
184     while(1)
185     {
186         entry_addr = DEVICE_REG32_R(MAGIC_ADDR);
187         if (entry_addr != 0)
188         {
189             /* jump to the exit point, which will be the entry point for the full IBL */
190             exit = (void (*)())entry_addr;
191             (*exit)();
192         }
193         for (i=0; i < 100; i++)
194             asm("nop");
195         }
198 void iblPCIeWorkaround()
200     UINT32  v, flag_6678 = 0, flag_6670 = 0, flag_6657 = 0, MAGIC_ADDR;
201     UINT32  i;
203      /* Power up PCIe */
204     devicePowerPeriph (TARGET_PWR_PCIE);
205     for(i=0; i<1000; i++) asm (" NOP");
207     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG0), 0x00062320);  /* ss clock */
208     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_SERDES_CFG1), 0x00022320);  /* ss clock */
209       
210     /* Wait for PCIe PLL lock */
211     while(!(DEVICE_REG32_R(PCIE_STS_REG) & 1));
213         /* Determine 6670 or 6678 */
214     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
215     v &= DEVICE_JTAG_ID_MASK;
216         
217     if (v == DEVICE_C6678_JTAG_ID_VAL) {
218                 MAGIC_ADDR = 0x87fffc;
219                 flag_6678 = 1;
220         } 
221         if (v == DEVICE_C6670_JTAG_ID_VAL) {
222         MAGIC_ADDR = 0x8ffffc;
223                 flag_6670 = 1;
224         }
225         if (v == DEVICE_C6657_JTAG_ID_VAL) {
226                 MAGIC_ADDR = 0x8ffffc;
227                 flag_6657 = 1;
228         }
231     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_CLASSCODE_REVID), 0x04800001);  /* class 0x04, sub-class 0x80, Prog I/F 0x00, Other multimedia device */ 
232     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_LINK_STAT_CTRL), 0x10110080);  /* extended sync, slot_clk_cfg = 1 */
234     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_VENDER_DEVICE_ID), 0xb005104c);  /* Vendor and Device ID */
235     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEVICE_CAP), 0x288701); /* L0 = 4, L1 = 3 */
237         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_OB_SIZE), 0x00000003);     /* OB_SIZE = 8M */ 
238         DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_PL_GEN2), 0x0000000F);   /* num_fts = 0xF*/
240     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0020); /* Set dbi_cs2 to allow access to the BAR registers */ 
241  
242         if (flag_6678)  {
243                 /* 6678 */
244                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
245                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x0007FFFF);   /* 512K */
246                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x003FFFFF);   /* 4M */
247                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
248         } 
250         if (flag_6670)  {
251                 /* 6670 */
252                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
253                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x000FFFFF);   /* 1M */
254                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x001FFFFF);   /* 2M */
255                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
256          }      
257         if (flag_6657)  {
258                 /* 6657 */
259                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0x00000FFF);   /* 4K */
260                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR1), 0x000FFFFF);   /* 1M */
261                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR2), 0x001FFFFF);   /* 2M */
262                 DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR3), 0x00FFFFFF);   /* 16M */
263         }
264     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0);    /* dbi_cs2=0 */
266     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_STATUS_CMD), 0x00100146); /* ENABLE mem access */
267     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_DEV_STAT_CTRL), 0x0000281F); /* Error control */
268     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_ACCR), 0x000001E0); /* Error control */
269     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_BAR0), 0); /* non-prefetch, 32-bit, mem bar */
271     DEVICE_REG32_W ((PCIE_BASE_ADDR + PCIE_APP_CMD_STATUS), 0x0000007);    /* enable LTSSM, IN, OB */
272     while((DEVICE_REG32_R(PCIE_BASE_ADDR + PCIE_DEBUG0) & 0x11)!=0x11);    /* Wait for training to complete */
273  
274     /* Wait for the Boot from Host */
275     DEVICE_REG32_W(MAGIC_ADDR, 0);
276         waitForBoot(MAGIC_ADDR);
278     /* Will never reach here */
279     return;
282 #endif  
284 #define FPGA_BM_GPI_STATUS_LO_REG           4   /* Boot Mode GPI Status (07-00 Low Byte) Register */
285 #define FPGA_BM_GPI_STATUS_HI_REG           5   /* Boot Mode GPI Status (15-08 High Byte) Register */
286 #define FPGA_ICS557_SEL_CTRL_REG            0x50 /* ICS 557 Clock Selection
287                                                     Control Register*/
288 #define FPGA_READ_REG_CMD(x)                ((x | 0x80) << 8)
289 #define FPGA_WRITE_REG_CMD(addr,byte)       (((addr & 0x7f) << 8) | (byte & 0xff))
291 /**
292  * @brief
293  *      Enter the ROM boot loader if the FPGA boot register
294  *      indicates it was not I2C address 0x51 boot, this is necessary
295  *      to apply the PLL workaround for non-I2C boot modes
296  */
297 void iblEnterRom ()
299     uint32      v, dev_stat, bm_lo, bm_hi;
300     void        (*exit)();
302         
303     /* Reset SPI */
304     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
306     /* Release Reset */
307     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_ENABLE);
309     /* CS1, CLK, in and out are functional pins, FPGA uses SPI CS1 */
310     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIPC0, 0xe02);
312     /* prescale=7, char len=16 */
313     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIFMT(0), 0x710);
315     /* C2TDELAY=0x6, T2CDELAY=0x3 */
316     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIDELAY, 0x6030000);
318     /* Clear the SPIDAT0 */
319     //DEVICE_REG32_R (DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0);
321     /* Master mode, enable SPI */
322     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR1, 0x01000003);
324     /* Read the BM status lo register */
325         DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_LO_REG));
326     chipDelay32(10000);
327     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
328     if ( v & 0x100)
329     {
330         bm_lo = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
331     }
332     else
333     {
334         return;
335     }
337     /* Read the BM status hi register */
338         DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0, FPGA_READ_REG_CMD(FPGA_BM_GPI_STATUS_HI_REG));
339     chipDelay32(10000);
340     v = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIFLG);
341     if ( v & 0x100)
342     {
343         bm_hi = DEVICE_REG32_R(DEVICE_SPI_BASE(0) + SPI_REG_SPIBUF) & 0xff;
344     }
345     else
346     {
347         return;
348     }
351     if ( (BOOT_READ_BITFIELD(bm_lo,3,1) != 0x5)     ||
352          (BOOT_READ_BITFIELD(bm_hi,3,3) == 0x0) )    
353     { 
354         /* Not i2c boot or i2c boot with address 0x50 */
356         /* Update the DEVSTAT to v1 */
357         dev_stat = DEVICE_REG32_R(DEVICE_REG_DEVSTAT );
358         dev_stat &= ~(0x0000080E);
359         dev_stat |= ((bm_hi << 8) | bm_lo);
360         
361         /* Update the DEVSTAT register for the intended Boot Device and i2c Addr */
362         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, dev_stat);
364 #ifdef IBL_ENABLE_PCIE_WORKAROUND
365 #define BOOT_DEVICE_MASK    0xE
366 #define DEVSTAT_BOOTDEVICE_SHIFT    1
367 #define PCI_BOOT_MODE   0x4
369         if (((dev_stat & BOOT_DEVICE_MASK)>>DEVSTAT_BOOTDEVICE_SHIFT) == PCI_BOOT_MODE) {
370             /* Write ICS 557 Clock Selection Control Register in the FPGA */
371             /* 1 : FPGA_ICS557_SEL s driven high */
372                 DEVICE_REG32_W(DEVICE_SPI_BASE(0) + SPI_REG_SPIDAT0,
373                            FPGA_WRITE_REG_CMD(FPGA_ICS557_SEL_CTRL_REG,1));
374             chipDelay32(10000);
375             /* Reset SPI */
376             DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
378             iblPCIeWorkaround();
379             /* Will never reach here */
380         }
381 #endif
382         /* Reset SPI */
383         DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
385         exit = (void (*)())BOOT_ROM_ENTER_ADDRESS;
386         (*exit)();        
387     }
388     else
389     {
390         /* Update the DEVSTAT register for the actual boot configuration */
391         DEVICE_REG32_W (DEVICE_REG_DEVSTAT, ((bm_hi << 8) | bm_lo));
392     }
394     /* Reset SPI */
395     DEVICE_REG32_W (DEVICE_SPI_BASE(0) + SPI_REG_SPIGCR0, SPI_REG_VAL_SPIGCR0_RESET);
398 #if (!defined(EXCLUDE_NOR_SPI) || !defined(EXCLUDE_NAND_SPI))
399 /**
400  *  @brief
401  *      Return the default hardware configuration for SPI. If this information
402  *      is available in the boot ROM it is used, otherwise defaults are used.
403  */
404 void deviceLoadInitSpiConfig (void *vcfg)
406     uint32 v;
408     spiConfig_t *cfg = (spiConfig_t *)vcfg;
410     BOOT_PARAMS_COMMON_T *params;
411     BOOT_PARAMS_SPI_T    *spip;
413     v = *((Uint32 *)DEVICE_JTAG_ID_REG);
414     v &= DEVICE_JTAG_ID_MASK;
416     if (v == DEVICE_C6657_JTAG_ID_VAL)
417         params = (BOOT_PARAMS_COMMON_T *)ROM_BOOT_PARAMS_ADDR_C6657;
420     /* SPI_ROM is a constant defined during make which enables the use of the
421      * parameters from the ROM boot loader */
422     if ((SPI_ROM == 1) && (params->boot_mode == BOOT_MODE_SPI))  {
424         spip = (BOOT_PARAMS_SPI_T *)params;
426         cfg->port      = 0;
427         cfg->mode      = spip->mode;
428         cfg->addrWidth = spip->addrWidth;
429         cfg->npin      = spip->nPins;
430         cfg->csel      = spip->csel;
431         cfg->c2tdelay  = spip->c2tdelay;
433         /* TODO:cpufreqMhz need update */
434         v = (UINT32)spip->cpuFreqMhz * 1000;  /* CPU frequency in kHz */ 
435         v = v / (DEVICE_SPI_MOD_DIVIDER * (((UINT32)(spip->busFreqMhz) * 1000) + spip->busFreqKhz));
437         if (v > DEVICE_SPI_MAX_DIVIDER)
438             v = DEVICE_SPI_MAX_DIVIDER;
440         cfg->clkdiv = v;
442     }  else  {
444         cfg->port      = 0;
445         cfg->mode      = SPI_MODE;
446         cfg->addrWidth = SPI_ADDR_WIDTH;
447         cfg->npin      = SPI_NPIN;
448         cfg->csel      = SPI_CSEL;
449         cfg->c2tdelay  = SPI_C2TDEL;
450         cfg->clkdiv    = SPI_CLKDIV;
452     }
455 #endif